TE-50 AVR

1-9/16" SDS-max rotary hammer

Features of the TE 50-AVR

Active Vibration Control

Active Vibration Reduction

Up to 2/3rd less the vibration of competitor SDS-max rotary hammers will yield increased worker productivity and comfort

Learn More
full array of dustless options available

full array of dustless options available

With a Hilti VC 20, VC 40, or VC 40-UE, the TE 50-AVR is compliant with table 1 of the new OSHA silica dust ruling (1926.1153) when used with the following accessories: DRS-Y for drilling holes larger than 1-1/8” diameter. TE-YD hollow drill bits for drilling holes 1/2” - 1-1/8” diameter. DRS-B for chiseling.

Learn More
TE-50 Detachable Cord

Detachable Cord

Reduce your repair costs with Hilti’s new detachable cord, first available with the TE 50-AVR. Pull the cord too hard, and it will simply snap out and then snap back in. Broken cord? This detachable cord is covered under Hilti Tool Warranty. Simply login to www.us.hilti.com or call 800-879-8000 to get a replacement tool. Tool out of warranty? Order a new cord below

Order New Cord

click below to learn more about the TE 50-AVR Packages

Item Number Description Contents
3553052
TE 50-AVR Performance Package Includes TE 50-AVR with a spare detachable cable, 1x pointed chisel, and 1x 3/4” x 13” TE-YX bit
3553163
TE 50-AVR Starter Package Includes TE 50-AVR with a spare detachable cable and 7x TE-Y drill bits (1/2” x 22”, 5/8” x 14”, 3/4” x 13”, 7/8” x 13”, 1” x 13”, 1-1/8” x 23”, 1-1/4” x 23”) in a soft bag
3553164
TE 50-AVR Pro Package Includes 6x TE 50-AVR, each with a spare detachable cable
3553051
TE 50-AVR + TE 3-C Value Pack Includes TE 50-AVR with a spare detachagle cable and 1x TE 3-C in a case

Your Hilti Tool Warranty—Warranty Redefined

tool warranty

All our laser measure and detection systems tools are supported by the Hilti Tool Warranty.

 

  • For the first 20 years, we will repair or replace parts that break from defects in materials or workmanship.
  • For the first two years from date of purchase, we provide wear-and-tear coverage at no cost.
  • We guarantee to have every tool repair in and out of our repair center in one day or the repair is free.
  • On top of all that, every Hilti laser measure tool comes with one free calibration per year for your first two years of ownership.

 

*Some exceptions apply. See the Hilti Tool Warranty page for details.

 

 

Share