Combihammer Special Offers

Offers valid August 1 - 31, 2017 while supplies last

Take advantage of FREE saver shipping only when you buy online.

Te 60 ATC/AVR combines powerful drilling with comfort and protection


Powerful yet light SDS-max combihammer with Active Vibration Reduction and Active Torque Control for medium- to heavy-duty drilling and chiseling in concrete


TE 60 ATC/AVR application
  • Drilling anchor and through-holes in concrete and masonry (optimum diameter range 11/16 - 1-9/16 in)
  • Drilling anchor and through-holes in concrete and masonry (diameter range 5/8" - 3-1/8")
  • Coring in masonry and concrete with TE-Y BK core bits up to 4-15/16" diameter 
  • Medium-duty demolition work

TE 70 gives you the productivity, performance and protection you need


The ATC and AVR bring added safety and less fatigue on the job

With the addition of Active Vibration Reduction (AVR) technology, you get greater comfort and control. At the same time, the Active Torque Control (ATC) system reduces the possibility of twisting should the drill bit catch.


  • High speed (360 r.p.m.) for maximum drilling performance 
  • The unique Active Torque Control (ATC) stops the motor almost instantly if the bit binds and the housing begins to rotate too quickly, reducing the potential of sudden rotation of the combihammer about its own axis
  • Glass-fiber-reinforced housing parts for ruggedness and long life 
  • Center of gravity close to the grip for optimum balance
  • Optimized mechanical clutch for maximum torque transfer


TE 70 ATC/AVR application
  • Hammer drilling in concrete, masonry and natural stone with drill bits 1/2" - 6" in diameter
  • Drilling holes for heavy-duty anchors from 3/4" - 1-3/4" in diameter
  • Breaching and demolition with pointed and flat chisels
  • Drilling with high torque in wood and steel

Offers valid August 1- 31, 2017 in Canada through Hilti Online. Prices do not include tax or shipping. Hilti may cancel offers at any time without notice. Offers only apply to purchases direct from Hilti Online, and only available while supplies last. May not be combined with any other offer. See your Hilti representative for details. Offers void where prohibited by law, regulation or customer rules. Past orders do not qualify.