Hilti Father's Day Offer 2017

Dad's Favorite is Back!

This Father's Day, give him the combo that gets the job done…on site or at home, it's what he needs.

Purchase this lightweight and compact 12V combo for $349

Offer available from June 5 - 18 exclusively online*

father's day offer 2017

Kit includes:

  • 1 cordless hammer drill driver SF 2H-A
  • 1 cordless impact driver SID 2-A
  • 1 cordless screwdriver SFD 2-A
  • 2 B 12/2.6 battery packs
  • 1 C 4/12-50 110V battery charger
  • 3 belt hooks for SF/SI cordless tools
  • 1 bag

Buy now

alt text

Applications

Cordless hammer drill driver SF 2H-A

SF 2H-A
  • Ultra-compact design for good access in tight corners
  • Ergonomic grip and perfect balance for maximum working comfort
  • Built-in double LED in the tool foot for ideal illumination of the work area
  • High productivity thanks to a drilling speed of up to 1,500 /min
  • Precision clutch provides fine control for delicate screw driving jobs 

Cordless Impact Driver SID 2-A

SID 2-A
  • Comfortable grip and perfect balance for unmatched productivity
  • Ultra-compact design for easy use wherever space is limited
  • Ideal illumination thanks to double LEDs incorporated in the base of the tool
  • Voltage, current and temperature sensors for efficient motor protection
  • Rapid switch reaction for full control of the drilling or driving operation 

Cordless screwdriver SFD 2-A

SFD 2-A
  • Built-in double LED for almost shadowless illumination of the work area
  • Ergonomic grip and perfect balance for maximum working comfort
  • Precision clutch provides fine control for delicate screwdriving jobs
  • Voltage, current and temperature sensors for efficient motor protection
  • Ultramid casing for high drop resistance and longer life 

* Offer valid June 5 - 18, 2017 in Canada through Hilti Online. Prices do not include tax or shipping. Hilti may cancel offers at any time without notice. Offers only apply to purchases direct from Hilti Online, and only available while supplies last. May not be combined with any other offer.  See your Hilti representative for details. Offers void where prohibited by law, regulation or customer rules.  Past orders do not qualify.

Share

CONTACT US
CONTACT US