laser range meters from Hilti

Made to measure anywhere and everywhere

Save time with the robust Hilti PD 5, PD-C, PD-E and PD-I laser range meters

Offers valid October 1 - 31, 2017. While supplies last.

Take advantage of FREE SAVER SHIPPING only when you buy online.

Laser Range Meter PD 5

Simple, robust, single-button laser distance measurer for quick and accurate distance measurement up to 100 m

Features

PD 5 laser range meter
  • Simple and intuitive to use
  • Single-button operation
  • New compact design fits in every pocket
  • Water- and dust-resistant
  • Rugged and durable 

Applications

PD 5 application
  • Measuring distances from 0.25 m to 100 m quickly and accurately
  • Measuring heights where alternative measuring methods fail
  • Measuring quickly and safely in places where access is difficult 

Laser Distance Measurer PD-C

Real-world measurement, really fast.

A tool made especially for busy estimators, contractors and supervisors who need precise measurements fast.

Features

PD-C
  • Lets you position the laser point accurately at long distances with real-time digital camera targeting
  • Convenient functions with on-screen graphical guidance for making various calculations or indirect measurements
  • Easy documentation of measurement results with file export to a report (PDF), spreadsheet (CSV) or photo (JPG)
  • Exported files can be transferred to a PC by micro-USB cable or directly to compatible devices by Bluetooth
  • Easy to regularly check and install software updates using the PC utility application available free of charge from https://www.hilti.com/updatePDC

Applications

PD-C application
  • Measuring outdoors – where the laser dot is not visible – with the support of on-screen camera targeting
  • Collecting and documenting measurements while preparing an estimation or quotation for a jobsite or materials purchase
  • Checking and documenting correct completion of measurements to specification or for documentation of issues
  • Documentation of areas too complex for paper sketches by taking precise measurements and adding these as segments directly into a photo
  • Taking estimated measurements of places difficult to access safely and quickly either using SW-supported indirect functions or the new “Measure from Photo” feature

Laser Range Meter PD-I

Measure interiors with ease and accuracy with the PD-I

Extremely robust laser distance measurer for indoor applications and long distances up to 100 m

Features

PD-I laser range meter
  • Quick, reliable measurements
  • Extremely ruggedly built to withstand hard jobsite use
  • Built-in 360° tilt sensor for various application possibilities
  • No minimum distance when measuring very short distances
  • LEDs provide clear identification of the measuring reference and thus help avoid measuring mistakes

Applications

PD-I application
  • Measuring quickly and safely in places where access is difficult
  • Volume calculations for planning ventilation and heating systems
  • Determining the surface area of walls, ceilings and floors for painting etc.
  • Measuring heights from floors to ceilings in a one-person operation
  • Checking parallels and offsets using the min/max function

Laser Range Meter PD-E

Measure exteriors with ease and accuracy with the PD-E

Extremely robust laser distance measurer for outdoor applications and long distances up to 200 m

Features

PD-E laser range meter
  • The outdoor display can be read even in very bright sunlight
  • Built-in optical viewfinder for outdoor measurements
  • Extremely ruggedly built to withstand hard jobsite use
  • Easier targeting and quick, reliable measurements
  • Built-in 360° tilt sensor for various application possibilities 

Applications

PD-E application
  • Measuring quickly and safely in places where access is difficult
  • Determining the length or height of objects that cannot be directly accessed (remote measurement)
  • Measuring long distances using outdoor mode
  • Measuring heights from floors to ceilings (working alone – no assistant required)
  • Measuring surface areas for quotations in renovation work

Offers valid October 1- 31, 2017 in Canada through Hilti Online. Prices do not include tax or shipping. Hilti may cancel offers at any time without notice. Offers only apply to purchases direct from Hilti Online, and only available while supplies last. May not be combined with any other offer. See your Hilti representative for details. Offers void where prohibited by law, regulation or customer rules. Past orders do not qualify.   

* Monthly charges require a Fleet account; see your Hilti representative for details regarding Fleet pricing. Standard Tool Fleet Management terms and conditions apply.

Share

CONTACT US
CONTACT US