Simple and Reliable Lasers

Special offers on Plumb Laser PM 2-P and Line Laser PM 2-L available from November 1 to 30, 2017

Arrive on the job with the highest accuracy and maximum versatility with the latest line and plumb lasers from Hilti. With one-button operation and always-on “Pulse Power” technology, the latest Hilti lasers drive productivity on the toughest jobs. And because Hilti offers the industry's best service, including laser calibration, you can be confident in your accuracy.

Take advantage of FREE SAVER SHIPPING only when you purchase online.

PM 2-P

Transfer points from floor to ceiling and check vertical alignment of columns with the PM 2-P

Applications

PM 2-P application
  • Transferring points from floors to ceilings
  • Vertical alignment of windows and doors
  • Vertical alignment of steel and timber structures

Features

PM 2-P features
  • Ideal shape and brightness of the laser points
  • Compact and efficient design
  • Magnetic foot attaches directly to drywall tracks
  • Two vertical measuring points, up and down, for quick, easy plumbing 

PM 2-L

Multi tasking accuracy. Compact line laser for horizontal and vertical alignment.

Applications

PM 2-L line laser
  • Transferring reference heights
  • Leveling suspended ceilings
  • Leveling electric sockets, cable trays, radiators and pipe installations
  • Leveling and aligning doors and windows
  • Aligning pipes vertically 

Features

PM 2-L features
  • Horizontal and vertical line with a large fan angle to cover a large working area
  • Rubber-coated housing and pendulum lock for higher robustness
  • Selectable independent or simultaneous laser lines for horizontal and vertical alignment applications 

Technical Data

Attribute PM 2-L PM 2-P
Laser functions Leveling and aligning Transferring points
Accuracy at 30' / 10m ± 1/8" (3mm)
± 1/8" (3 mm)
Self-leveling range ± 4°
± 4°
Self-leveling time <3 sec <3 sec
Operating distance 33 ft (10 m)
with receiver: 98 ft (30 m)
98 ft (30 m)
Laser class 635 nm,
class 2 (IEC 825-1),
class II (FDA 21 CFR)
635 nm,
class 2 (IEC 825-1),
class II (FDA 21 CFR)
IP protection class (except battery compartment) IP 54 as per IEC 529 std IP 54 as per IEC 529 std
Operating temperature 14° F to 122° F
(-10° C to +50° C)
14° F to 122° F
(-10° C to +50° C)
Battery type Alkaline (4 AA) Alkaline (4 AA)
Operating time 20 h 20 h
Dimensions (L x W x H) 4.2 x 2.2. x 3.75 in
(107 x 65 x 95 mm)
4.2 x 2.5. x 5.4 in
(107 x 63 x 137 mm)

Take advantage of the small pocket size design of the PM 2-L and PM 2-P for use in tight spots and free calibration services for highest tool accuracy with Hilti Tool Fleet Management.

Receive FREE SAVER SHIPPING when you order online. 

Offers valid November 1 - 30, 2017 in Canada through the Hilti website. Prices do not include tax or shipping. Hilti may cancel offers at any time without notice. Offers only apply to purchases direct from the Hilti website, and only available while supplies last. May not be combined with any other offer. See your Hilti representative for details. Offers void where prohibited by law, regulation or customer rules. Past orders do not qualify.   

* Monthly charges require a Fleet account; see your Hilti representative for details regarding Fleet pricing. Standard Tool Fleet Management terms and conditions apply.

Share

CONTACT US
CONTACT US