TE 3-C SDS rotary hammer

Limited-time offers available August 1 - September 30, 2017

Get FREE saver shipping when you order online.

Features

TE 3-C rotary hammer drill
  • Triple-mode SDS rotary hammer (hammer drilling, rotary-only drilling and chiseling) for multiple applications
  • TE-C Click chuck and user-friendly selector switch for high working convenience
  • 360° side handle with improved depth gauge design – easily adjustable to the required length or for use in tight spaces
  • Lockbutton for continuous chiseling
  • Reverse rotation is useful for removing stuck drill bits

Applications

TE 3-C tilt wall application
  • Drilling and hammer drilling in concrete and masonry
  • Corrective chiseling and light channel chasing in concrete and masonry
  • Drilling overhead using the optional dust collector
  • Cutting socket recesses in masonry
  • Driving screws using optional bit holders

 

Shop now

TE 3-C rotary hammer drill
TE 3-c (box) performance package

Includes 1x Rotary hammer TE 3-C 120V, 1x Hammer drill bit TE-CX 3/16" x 6", 1x Hammer drill bit TE-CX 1/2" x 6", 1x Hammer drill bit TE-CX 5/8"-6", 1x Wide flat chisel/scraper TE-CP-SPMK 4/18

Purchase for $279 or add to Fleet for $12.65 per month*
TE 3-C rotary hammer drill
TE 3-C (case) performance package

Includes 1x Rotary hammer TE 3-C 120V, 1x Case, 1x Hammer drill bit TE-CX 3/16" x 6", 1x Hammer drill bit TE-CX 1/2" x 6", 1x Hammer drill bit TE-CX 5/8"-6", 1x Wide flat chisel/scraper TE-CP-SPMK 4/18

Purchase for $299 or add to Fleet for $13.74 per month*
TE 3-C rotary hammer drill
TE 3-C Pro Pack (6)

Includes 6x Rotary hammer TE 3-C 120V

Purchase for $1,499 or add to Fleet for $62.33 per month*

Offers valid August 1 - September 30, 2017 through all Hilti Stores, Customer Service and Hilti Online in Canada. Prices do not include tax or shipping. Hilti may cancel offers at any time without notice. Offers only apply to purchases direct from Hilti, and only available while supplies last. May not be combined with any other offer. Offers void where prohibited by law, regulation, or customer rules. See your Hilti representative for details. Past orders do not qualify.

* Monthly charges require a Fleet account, see your Hilti representative for details regarding Fleet pricing. Standard Tool Fleet Management terms and conditions apply.

Share

CONTACT US
CONTACT US