te 4-a22

Get Power and Mobility for Repetitive Drilling with the TE 4-A22

Low weight for superior handling in serial applications

Offer valid July 1 to July 31, 2017. While supplies last.

Take advantage of FREE SAVER SHIPPING only when you buy online.

Applications

Te 4-A22 application
  • Repetitive drilling in all directions in concrete and masonry; recommended drilling diameter range 5 - 12 mm
  • Occasional drilling in wood, steel and plastics using a special chuck adapter 
  • Screw-driving using the special bit holder

Advantages

Te 4-A22 application
  • First-class performance-to-weight ratio
  • High battery capacity - drills more holes per battery charge than cordless rotary hammers in the same class
  • Hammering mechanism specially designed for superior drilling performance up to 12 mm diameter

TE DRS 4-A On-board vacuum system for convenient dust collection

TE 4-A22 with DRS system

Features:

  • Built-in motor for maximum system efficiency
  • Virtually dustless drilling - removes up to 98% of dust
  • Provides 100% suction power from the start
  • Easy, single handed attachment to the power tool
  • No vacuum cleaner or additional hoses are required

Offers valid July 1- 31, 2017 in Canada through Hilti Online. Prices do not include tax or shipping. Hilti may cancel offers at any time without notice. Offers only apply to purchases direct from Hilti Online, and only available while supplies last. May not be combined with any other offer. See your Hilti representative for details. Offers void where prohibited by law, regulation or customer rules. Past orders do not qualify.

Share

We have placed cookies on your computer to help make this website better.
You can change your cookie settings at any time. Otherwise, we'll assume you're OK to continue.

CONTACT US
CONTACT US