Added to cart
Added to cart
Go to shopping cart

World's first Cordless Breaker

Enhanced performance and greater productivity on your demolition projects

As the ideal demolition hammer for breaking and chipping concrete, masonry or tiling, the TE 500-A36 uses 36V power to help finish your job fast, and with complete confidence.

Introducing the world's first cordless breaker TE 500-A36

Demolition Redefined

Technical Specifications for the cordless demolition hammer TE 500-A36

Delivering corded power with cordless productivity and mobility, the TE 500-A36 is the world’s first cordless SDS-Max chipping and demolition hammer.

Coupled with our brushless motor and unparalleled 36V battery platofrm, the TE 500-A36 offers the total system for your chipping hammer needs.

The TE 500-A36 cordless concrete breaker includes Hilti’s exclusive industry-leading Active Vibration Reduction (AVR) technology, which produces 30% less vibration than the equivalent corded model - without sacrificing demolition hammer power.

Whether for chipping, breaking, or driving, the TE 500-A36 cordless concrete breaker will help take your construction projects to the next level of productivity.

TE 500-A36 uses the B36 battery platform

36V battery brings maximum power and cordless flexibility

Providing corded performance with cordless mobility, the TE 500-A36 uses a 36V battery which keeps you going until the job is done.

TE 500-A36 has a brushless motor

Brushless motor for consistent performance

A brushless motor and pneumatic hammering mechanism delivers high-impact performance for breaking/chipping bricks, masonry, concrete, and tile.

TE 500-A36 is a lightweight tool and includes many safety features

Virtually dust-free cordless breaking

Improve jobsite safety, user comfort, and productivity with the optional Dust Removal System (DRS-B) and the cordless VC 75 vacuum.

The TE 500-A36 has an adjustable power setting

Adjustable power setting and chisel rotation

The adjustable chisel rotation increases ergonomics and the Power Reduction Button enables high-precision, fine chiseling.

For higher performing jobsites

  • Our Li-ion 36V battery provides higher chipping performance while enabling improved productivity and increasing jobsite mobility
  • The TE 500-A36 is designed with an ideal power-to-weight ratio to allow for ergonomically comfortable all-day chipping and breaking
  • Includes a brushless motor for exceptionally high system efficiency
  • Optimized hammering mechanism reduces noise levels while idling
  • Service warning indicator light shows when tool service is necessary 
  • Lock-on switch and on-off button for added safety and comfort
  • Rotatable chisel mechanism helps create ideal working positions
Features and advantages for the cordless chipping hammer TE 500-A36

Ultimate chisels for breaking, chipping, and chiseling in concrete, masonry, and tile

Hilti Ultimate TE-YPX Pointed chisels

Ultimate pointed chisels

Ultimate SDS Max (TE-Y) pointed chisels for breaking and surface treatment in concrete and masonry.

Shop pointed chisels
Hilti Ultimate TE-YPX Narrow flat chisels

Ultimate narrow flat chisels

Ultimate SDS Max (TE-Y) narrow-flat chisels for controlled breaking and surface treatment in concrete and masonry.

Shop narrow, flat chisels
Hilti Ultimate TE-YPX Wide flat chisels

Ultimate wide flat chisels

SDS Max (TE-YPX) wide-flat chisels with polygon design for highest productivity in heavy demolition.

Shop wide, flat chisels
Hilti TE-Y bushing tool

Bushing tool

SDS Max (TE-Y) bushing tool for surface work and layer removal.

Shop bushing tools
TE-Y flexible chisel for the cordless breaker TE 500-A36

Flexible chisels

SDS Max (TE-Y) flexible chisel for removing linoleum, vinyl tiles and coatings.

Shop flexible chisels
Other chisels and accessories for the chipping hammer TE 500-A36

Other chisels and accessories

Specialty chisels and accessories for masonry, dirt work, and other applications.

Shop other SDS-Max accessories

Batteries that work as hard as you do

Advanced cordless technology

Drive your business forward with the latest Lithium-ion battery technology from Hilti. Our batteries are sealed against moisture and dust, while the glass-fiber-reinforced housing makes these powerful batteries four times more impact-resistant than ABS plastic alternatives.

Batteries that work as hard as you do, Hilti 36V, 9.0aH and the cordless demolition hammer TE 500-A36

Build your custom cordless kit

Get exactly what you need with Set Selector

Whether you’re equipping your team for an upcoming project or just adding a new cordless tool, we’ve made it easier to make sure you get exactly what you need.  

The Set Selector configurator lets you choose any combination of tools from our cordless portfolio, providing recommendations for batteries, chargers and inserts.

Set Selector lets you choose the tools in you want in your own custom cordless kit

Share

CONTACT US
CONTACT US