Firestop Sleeves for Vertical Pipe

Your most complete portfolio of preformed firestop solutions just got better

Hilti is the construction industry leader in pre-made firestop devices due to the robustness of our products, the breadth of our device portfolio, and reliable service offerings. How can we help you on your next project? 

New! Try the industry's first ever 8" and 10" firestop sleeves on your project

8" and 10" firestop sleeves

Use for drainage and insulated pipes

  • 5 different heights (6", 8", 10", 12", 14") for variety of slab thickness
  • Applicable on plastic, metal and insulated metal pipes
  • Download UL listings (approvals) for all your applications

Order sleeves for plastic pipes now

Order sleeves for metal pipes now

Use firestop sleeves for all of your floor penetrations

CP 680

Sleeve any vertical pipe; plastic or metal, from 1/2" to 6".

Additionally, choose the accessories you need for height adjustments, metal decks, protection from water, and other project-specific conditions. 

Select the device you need for plastic pipes

Select the device you need for metal pipes

New! Let us help you pre-cut and pre-assemble your devices

Do your slab thicknesses vary? Don't want to employ your workers to spend time assembling the devices? We are happy to deliver your cast-in firestop devices ready to be installed right out of the box. Contact your account manager or our customer service team.

Contact us

Download your UL Firestop Submittals

UL firestop submittal generator

Download all of your UL firestop submittals online in just minutes.

Use UL Submittal Generator

Share