Added to cart
Added to cart
Go to shopping cart

TE 4-A22, SIW A-22, WSR A-22 and SLA 2A-22

Package Contents Include:

$20000 spend level
  • 1x Cordless rotary hammer TE 4-A22 02 assy
  • 1x Cordl. reciprocating saw WSR 22-A assy
  • 1x Cordl. impact wrench SIW 22-A 1/2" ETL
  • 1x SL 2-A22 22V LED task light
  • 2x Battery pack B 22/5.2 Li-ion BULK
  • 1x Battery charger C 4/36-90 100-127V
  • 1x Impact socket 1/2"-1/2" shallow
  • 1x Impact socket 1/2"-9/16" shallow
  • 1x Impact socket 1/2"-3/4" shallow
  • 1x Impact socket 1/2"-13/16" shallow
  • 1x Impact socket 1/2"-7/8" shallow
  • 1x Impact socket 1/2"-15/16" shallow
  • 1x Hammer drill bit TE-CX 1/4" x 6"
  • 1x Hammer drill bit TE-CX 3/8" x 6"
  • 1x Hammer drill bit TE-CX 1/2" x 6"
  • 1x Small soft bag

Share

CONTACT US
CONTACT US