Cordless Band Saw SB 4-A22

Shop now and take advantage of free saver shipping only when you purchase online.

LOW NOISE, LOW DEBRIS, CLEAN CUT EVERY TIME

The new Hilti Cordless Band Saw SB 4-A22 now offers you the ability to cut various base materials with increased productivity. This new 22V tool offers outstanding work-per-charge to help you get the job done. The Cordless Band Saw SB 4-A22 boasts an ultra-bright LED light to provide maximum illumination of the material being cut. It offers superior performance in even the most extreme of applications with a compact size that helps you fit in tight spots.

 

Applications

• Cutting metal installation channels and pipes with reduced sparks and low noise

• Cutting plastic pipes

• Cutting threaded rods

• Cutting 1” and 2” EMT pipes

• Cutting 1-5/8” strut

Advantages

• Cutting with low noise and low debris

• Compatible with Hilti 22V batteries

• Built-in LED lamp for a shadow-free view of the cutting line

• Compatible with 28.875” x 0.5” band saw blades

• Impact-resistant, glass-fiber reinforced tool and battery casings

 

Share

CONTACT US
CONTACT US