The only rotating lasers built to maintain accuracy after drops*

Through June 30th, receive a free PUA 25 tripod at no additional cost. Shipping is free for online orders.

Standard Horizontal Leveling Laser Combo

PR 2-HS

PR 2-HS + free PUA 25 tripod

  • Horizontal leveling
  • Manual slope

Buy PR 2-HS combo - $1,589

Universal Single Grade Laser Combo

PR 30-HVS

PR 30-HVS + free PUA 25 tripod

  • Horizontal leveling
  • Vertical alignment
  • Digital grading in 1 direction (X only)

Buy PR 30-HVS combo - $2,499

Universal Dual Grade Laser Combo

PR 300-HV2S

PR 300-HV2S + free PUA 25 tripod

  • Horizontal leveling
  • Vertical alignment
  • Digital grading up to 2 directions (X and Y)

Buy PR 300-HV2S combo - $2,999

 

PUA 25 Tripod (included free with laser purchase)

PUT 25 Tripod
  • Height can be adjusted between 1.00m and 1.68m
  • Weight 3.6 kg
  • 5/8" thread connection
  • Metal tripod head
  • Self-locking tripod legs

 

*Note: Specified drop height from free fall is 3 ft on handles. Specified drop height is 5 ft when mounted on tripod.

We've got you covered

Hilti rotating lasers are backed by the construction industry's best warranty.

hilti tool warranty

Tool and battery warranty

  • 20 year warranty on materials and workmanship
  • 2 year no-cost wear and tear coverate on tool bodies and batteries
  • 1 day repair turnaround. Get in and out of the repair center in one day, guaranteed, or the repair is free.
  • 1 free calibration per year for the first 2 years

See more warranty information

Watch these rugged rotators in action

alt text

contact us for further information

Schedule a live product demo on your jobsite

Just let us know when and where is best for your local Hilti representative to come by and show you this product.

Schedule meeting
Call or chat online with our Customer Service team Click here to contact us

Share

CONTACT US
CONTACT US