High performing anchor rods and elements

The decisive connection between adhesives and your fastening point

Hilti offers a broad portfolio of high quality, ready to use off-the-shelf, and custom cut-to-length anchor rods. In conjunction with the Hilti injectable mortars and adhesive capsules, our internally threaded inserts help provide reliable fastening points and help enable the installer to complete chemical anchoring applications efficiently, virtually hassle-free, and without compromising budget.

Pre-cut anchor Rods

As global leaders in chemical anchoring systems, Hilti has provided threaded rod for anchoring applications in base materials such as concrete and masonry for many years.

A wide variety of sizes and materials of pre-cut anchor rods for your applications are readily available off-the-shelf in our many Hilti locations.

  • Most relevant carbon steel HAS anchor rods fully comply with ASTM F1554
  • Compatible nuts and washers with matching steel grade and thread tolerances included for reliable performance
  • Head marking for easy identification of steel grade
  • Chamfered ends, ensuring easy threading of the nut
  • Free of oil and other contamination for highest performance with Hilti adhesive anchors

 

 

Learn more about pre-cut anchor rods

HIT-Z "zero-cleaning" anchor rods

The Hilti HIT-Z anchor rods with a cone-shaped helix design are specifically made for maximum performance and time savings with our SafeSet Technology installation.

With the Hilti HIT-Z anchor rod, you can skip the hole-cleaning process and go right from drilling the hole to inserting the adhesive and setting the anchor, which saves up to 60% of installation time. It doesn't get any faster and simpler than that.

 

Learn more about HIT-Z

Internally threaded inserts

Hilti's internally threaded inserts are designed to be used with a variety of Hilti's injectable adhesives and capsule systems in concrete and masonry base materials, and provide a reliable and reusable flush fastening point for bolts and threaded rods.

 

 

Learn more about internally threaded inserts

Chemical Adhesive Anchors

Epoxy and Hybrid adhesive anchors designed for performance

From our Hybrid to our Resin Epoxies, our ahdesives are designed to work on real-life jobsites and in tough conditions. We know concrete gets wet, installation temperatures vary, and fast drilling and hole cleaning make a difference in your productivity.

SafeSet

Anchor 40% faster

Gain the best possible adhesive anchor performance in as little as 40 percent of the time with Hilti SafeSet™ Technology by reducing installation time, cut your installed cost per anchor, and help minimize risks due to improper installation.

  • Reduce hole cleaning behavior
  • Help avoid hidden risks

Additional Technical Resources

PROFIS Anchor Software

Our cloud-based anchor design software enables automatic and advanced calculating, easy specifying and integrated BIM modeling - increasing productivity and improving value.

Use PROFIS Anchor Software

Adhesive Anchor Volume Calculator

The Hilti Adhesive Anchor Volume Calculator allows you to compare product options, and even modify your calculations based on the specific installation conditions at your job site.

Use the adhesive anchor volume calculator

Anchor Design Center

The anchor design center contains resources for all your concrete anchoring applications from white papers, approvals/reports, technical data, submittals, CAD details, and case studies.

Use the anchor design center

Ask Hilti

Ask Hilti is an online community offering collaboratively edited expert advice and continuing education to engineers. All continuing education material has been accredited through NCSEA or AIA.

Get your questions answered with Ask Hilti

Share