Simply productive

Leading the way in chemical anchors

At Hilti, we take pride in creating the best chemical anchors that can handle real jobsite conditions and help make your job easier. Our chemical anchor dispensers and adhesives are designed for:

  • Simplicity
  • Productivity
  • Performance
Image alt text (optional)

Why Hilti?

We help save you time and money

Your jobsite can face many challenges during construction, such as complicated dispenser requirements and extreme climate changes, but that doesn't mean your solutions should too. Carefully taking into consideration different weather variations, Hilti provides chemical anchor dispensers and adhesives that address hot and cold temperatures, as well as damp and wet concrete. Choose between one of our two dispensers, which are compatible with the majority of our chemical anchor adhesive portfolio.

Simplicity

Two dispensers for most of our chemical anchors

To simplify the purchase and installation process, our battery dispenser and manual dispener work with all Hilti chemical anchor adhesives, unlike a competitor with up to 19 different dispensers.

 

Image alt text (optional)

Productivity

Anchor in wet or dry concrete

Hilti makes products that work in real jobsite conditions and on your timeline, not the weather's. We designed our HIT-RE 500 V3 and HY 200 adhesives to perform in both wet and dry conditions to keep your job going.

Performance

Anchor in hot or cold jobsite temperatures

Jobsite temperatures can change from day to day or even hour to hour. That's why Hilti makes chemical anchors that can meet your needs whether it's hot or cold, giving you flexibility to choose an anchor based on your jobsite.
 
 
Image alt text (optional)

 

 

Additional Technical Resources

PROFIS Anchor Software

PROFIS Anchor Software

Our cloud-based anchor design software enables automatic and advanced calculating, easy specifying and integrated BIM modeling - increasing productivity and improving value.

Use PROFIS Anchor Software
Adhesive Anchor Volume Calculator

Adhesive Anchor Volume Calculator

The Hilti Adhesive Anchor Volume Calculator allows you to compare product options, and even modify your calculations based on the specific installation conditions at your job site.

Use the adhesive anchor volume calculator
Anchor Design Center

Anchor Design Center

The anchor design center contains resources for all your concrete anchoring applications from white papers, approvals/reports, technical data, submittals, CAD details, and case studies.

Use the anchor design center
Ask Hilti

Ask Hilti

Ask Hilti is an online community offering collaboratively edited expert advice and continuing education to engineers. All continuing education material has been accredited through NCSEA or AIA.

Get your questions answered with Ask Hilti

Share