Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Jobsite productivity is important, even when temperatures get cold. Our HIT-HY 200-A and HIT-ICE adhesive anchors cure up to four times faster in cold weather than the leading competitor.
Adhesive anchors create chemical reactions to bond to the concrete. When it gets cold, low temperatures can lead to those chemical reactions slowing down, causing the adhesive anchors to also cure more slowly. Waiting on chemical anchors to cure means possibly more wasted time on the jobsite.
To help avoid this, Hilti developed two solutions to increase the productivity and performance of chemical anchors on cold weather jobsites. Select a solution that works best for you based on the temperature of your jobsite.
Hilti chemical anchors HIT-HY 200-A and HIT-ICE cure up to four times faster in cold weather than the leading competitor.
This high-performance hybrid adhesive anchor was designed to give you best-in-class loads while also curing quickly in cold weather.
Our HIT-HY 200-A can cure in base materials down to -10°C.
Cold weather can make manual dispensing difficult. Our battery powered chemical dispenser HDE 500-A22 can be used with HIT-HY 200-A to help make dispensing easier and increase productivity.
This high-performance injectable mortar can be used for concrete anchoring in sub-zero temperatures.
The chemical anchor HIT-ICE can be used in base material that has dropped to -23°C.
Hilti’s CD 4-A22 battery powered caulking dispenser is a powerful tool for dispensing high-viscosity materials with ease.
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.
To see account specific prices and content, please choose appropriate account.
Hilti = registered trademark of Hilti Corporation, 9494 Schaan, Liechtenstein © 2009-2016, Right of technical and programme changes reserved, S.E. & O
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.