Don’t sacrifice cure time with resin epoxy anchors

Designed to give you extended working time for a more productive jobsite

A resin epoxy (RE) is a two part chemical anchor that is designed to harden slowly so you have longer working times for applications such as deep embedments. 

Resin Epoxy Adhesive Anchors

Benefits and Features of Resin Epoxy Anchors

Hilti hollow drill bits and vacuums

No dust. No problem.

We know you need to be OSHA 1926.1153 Table 1 compliant which is why Hilti designs all of our hybrid adhesive anchors to work with a variety of dust control methods that work, even on damp jobsites. 

Learn more about OSHA silica dust standards
Anchor in warm or cold weather

Temperatures rise and fall

Sometimes installation of threaded rod or rebar needs to be conducted in cold temperatures some even lower than 41 F. The HIT-RE 500 V3 can be installed in base material temperatures as low as 23 F and delivers good curing speeds throughout the entire approved temperature range.

Code compliant coring

Coring is still code compliant

Anchor holes sometimes need to be diamond cored, and Hilti's HIT-RE 500 V3 with roughening tool is the only ICC-ESR approved Resin Epoxy Anchors approved for cored holes in cracked concrete applications. 

Hilti Resin Epoxy Anchors

Resin Epoxy Anchor HIT-RE 500 V3

HIT-HY 200-R

Get Consistent performance whether wet or dry

You shouldn't have to worry about whether the concrete is wet or dry when you install. At Hilti we believe the performance of our anchors should remain consistent in both conditions, which is why we designed our HIT-RE 500 V3 to take no load reductions when installed into wet concrete. 

Learn more about HIT-RE 500 V3 Buy epoxy anchor HIT-RE 500 V3
Performance in extreme temperatures

Performance in Extreme temperatures

The HIT-RE 500 V3 is designed to give you extended working time for deep holes deeper than 10". Whether it's hot or cold, you have the time you need to install the rod or rebar without sacrificing the time it takes to cure. When temperatures drop below 41 F you can wait a week before finishing the job. 

HIT-HY 100

Installation Methods

Hole Preparation:

Installation Base Materials:

  • Cracked and Un-Cracked Concrete

Base Material Conditions:

  • Dry Concrete
  • Saturated Concrete
  • Water Filled Hole
  • Submerged Concrete

Resin Epoxy Anchor HIT-RE 100

Everyday Standard Resin Epoxy

With ICC approvals for both un-cracked and cracked concrete you can feel confident that HIT-RE 100 has the third party approvals needed for your jobsite.

Buy resin epoxy anchor HIT-RE 100

Never Sacrifice Productivity

We designed our HIT-RE 100 to work in the same premium dispenser and SafeSet system that our HIT-RE 500 V3 does. You shouldn't have to buy new equipment just to use standard adhesives.

Installation Methods

Hole Preparation:

Installation Base Materials:

  • Cracked and Un-Cracked Concrete

Base Material Conditions:

  • Dry Concrete
  • Saturated Concrete
  • Water Filled Hole
  • Submerged Concrete

Resin Epoxy Anchor HIT-RE 10

RE-10

Economically Priced Anchor

This HIT-RE 10 Resin Epoxy anchor is designed to work in rebar or anchoring applications where ICC approvals are not required keeping project costs low. 

Buy resin epoxy anchor HIT-RE 10
Re-10 - Dust Control Matters

Dust Control Matters

OSHA table 1 requires the dust to be controlled on site and with the Hilti portfolio you have options you need to comply.

Installation Methods for RE-10

Installation Methods

Hole Preparation:

Installation Base Materials:

  • Un-Cracked Concrete

Base Material Conditions:

  • Dry Concrete
  • Saturated Concrete

Anchor Rods & Elements

Don't forget about threaded rods for your anchoring applications

Your anchoring job takes more than just the Hybrid Adhesives. Finish your application with Hilti's line of high performing anchor rods.

Anchor Rods

SafeSet

Anchor 40% faster

Gain the best possible adhesive anchor performance in as little as 40 percent of the time with Hilti SafeSet™ Technology by reducing installation time, cut your installed cost per anchor, and help minimize risks due to improper installation.

  • Reduce hole cleaning behavior
  • Help avoid hidden risks
SafeSet

Additional Technical Resources

PROFIS Anchor Software

PROFIS Anchor Software

Our cloud-based anchor design software enables automatic and advanced calculating, easy specifying and integrated BIM modeling - increasing productivity and improving value.

Use PROFIS Anchor Software
Adhesive Anchor Volume Calculator

Adhesive Anchor Volume Calculator

The Hilti Adhesive Anchor Volume Calculator allows you to compare product options, and even modify your calculations based on the specific installation conditions at your job site.

Use the adhesive anchor volume calculator
Anchor Design Center

Anchor Design Center

The anchor design center contains resources for all your concrete anchoring applications from white papers, approvals/reports, technical data, submittals, CAD details, and case studies.

Use the anchor design center
Ask Hilti

Ask Hilti

Ask Hilti is an online community offering collaboratively edited expert advice and continuing education to engineers. All continuing education material has been accredited through NCSEA or AIA.

Get your questions answered with Ask Hilti

Share