Added to cart
Added to cart
Go to shopping cart

Rod hanging anchor portfolio

Choose a Hilti rod-hanging option, and reduce your overhead.

Cast-in-place or post-installed, no other brand gives you more versatility, flexibility or productivity than Hilti. And when you pair Hilti anchors with specially matched installation tools and accessories, you can multiply your efficiency over every anchor point you install. 

kwik hus-ez-i
Fantastically fast installation

The more overhead threaded rod hangers you need to install, the more you’ll appreciate the ultimate performance screw anchor—featuring a threaded rod receptacle built into the extended hex-shaped drive head. It works with a standard American National Standards Institute-tolerance drill bit, so there are no special close-tolerance bits to buy or manage. And its coarse thread design means no hammering and quick drawdown for significant time savings compared to conventional anchors. All that, plus superior holding, make the KWIK HUS-EZ I a simple and efficient choice.

Learn more about KWIK HUS-EZ I
hdi flush anchors
Multiple options for flush-fit flexibility

Hilti HDI+ and HDI-P drop-in anchors with automatic setting tool take productivity and reliability to the next level for rod hanging applications in post-tension slabs, hollow core panels and precast planks. This innovative rod hanging system offers productivity-based advantages to installers: holes are always drilled to the correct depth, drilling and setting with one tool increases productivity by almost 50%, and no overhead hammering is required.

Learn more about HDI(L)+ / HDI-P
HCI cast-in anchors
The cast-in-place problem solver

Hilti’s Kwik Cast cast-in-place anchor is uniquely designed to address everyday pain-points faced by MEP contractors. It prevents concrete from getting into threads, minimizes anchors getting knocked over and improves ease of installation with the introduction of a stand-up installation tool.

Learn more about Kwik Cast anchors
kwik bolt tz
Solutions for every need

Hilti Kwik Bolt stud anchor portfolio offers the best balance of performance and price available. From the ultimate performing Kwik Bolt-TZ, to your everyday seismic stud anchor, Kwik Bolt-VTZ, to the best uncracked and masonry anchor in the market, Kwik Bolt 3.

Learn more about the Kwik Bolt portfolio

Share

Log in to proceed
Need help? Contact us
Register now
CONTACT US
CONTACT US