Firestop Solutions For New Penetrations

Firestop code compliance and cost-efficiency

Designing fire-resistant openings in new construction means you can create the optimum solution. With Hilti firestop solutions, you’ll benefit from decades of design experience and laboratory documented product performance. Best of all, our experienced firestop specialists, engineering judgments and documentation systems can help you substantiate every step of the process—from initial concept and design, through code approval and installation documentation.

Create larger opportunities even in smaller openings < 4" diameter.

Cable management needs for individual low-voltage cables or clusters have a way of changing over time. Maximize your firestop planning and documentation with ideas that allow for future expansion—and avoid doubling your design, installation and cleanup costs later. Ask a Hilti firestop specialist for ideas that make sense today and save money over the long haul. 

Low Traffic Areas

A fast, flexible, pre-formed firestop solution

When you want the quickest and easiest-to-install firestop solution for single cables or small bundles up to 1” in diameter, the pre-formed Hilti Firestop Cable Disc CFS-D 1" is the perfect fit. It installs in less than 10 seconds, and is suitable for new and existing cable penetrations through drywall, concrete or masonry walls or wood floor/ceiling assemblies.

Large Openings

Don’t be intimidated by large-scale firestop applications—regardless of how many penetrations you need to accommodate, or how often they need to be updated. Hilti offers a range of cable management solutions for large [> 4”] openings to accommodate multiple pipes, cables, bundles, cable trays or busways. 

Share