New to Hilti Online?See your customized prices and shop 24/7Get access

Chemical Anchors

Find all Hilti epoxy and adhesive anchors here, both injectable mortar and capsule anchors for concrete and masonry

Find all Hilti epoxy and adhesive anchors here, both injectable mortar and capsule anchors for concrete and masonry
HIT-HY 200-R V3 Adhesive anchor Ultimate-performance injectable hybrid mortar with approvals for post-installed rebar connections and anchoring structural baseplates
HIT-HY 200-A V3 Adhesive anchor Ultimate-performance injection mortar - fast-cure adhesive anchor approved for structural base plate anchoring and post-installed rebar connections in concrete
KHC Kwik-X Capsule Ultimate-performance adhesive capsule for Kwik-X Dual Action Anchor System for fastenings in concrete. In combination with KH-EZ screw anchors (sold separately) offers adhesive anchor performance with the installation speed of screw anchors.
Kwik-X Dual Action Anchor Dual Action Anchor System includes KH-EZ screw anchors and KHC adhesive capsules. For fastening in concrete with performance of adhesive anchors and installation speed and simplicity of screw anchors
HVU2 Anchor capsule Ultimate-performance foil capsule for heavy-duty anchoring in concrete in combination with HAS-U anchor rods (sold separately).
HIT-RE 100 Epoxy anchor High-performance injectable epoxy mortar with everyday approvals for anchoring and rebar connections in concrete

Hilti chemical anchors

An anchoring solution for any job size

The full portfolio of Hilti chemical anchors is designed for real-life jobsite conditions to help keep you productive and keep the job moving. We believe there is the right solution for the right application to help keep you going in tough jobsite conditions and stay productive.

Whether you're tackling large or small construction projects, our chemical anchor system solutions provide a one-stop shop for your anchoring jobs for most budgets. With the help of our SafeSet system, which combines the strength of chemical anchors, up to 20% waste savings, and up to 60% installation time savings, we can help you and your crew to eliminate steps and improve the health and safety of your projects.

A one-stop shop for your anchoring needs

HIT-HY 200-R adhesive anchor image

HIT-HY 200 V3

Best-in-class injectable hybrid adhesive for heavy-duty anchoring and rebar attachment 

Type:  Fast-cure hybrid with two options

Ideal for: ICC-ESR 4878 cracked and uncracked concrete (dry, wet, water-filled holes) and ICC-ESR 4868 grout-filled masonry

Benefits:
✔ Greater performance
✔ Variable curing time option
✔ Wide range base material approval with no reduction
✔ Diamond coring option with HIT-Z rod and SafeSet
✔ Cold temperature up to 14° F

Shop HIT-HY 200-R V3 (regular) Shop HIT HY 200-A V3 (accelerated)
HIT-RE 500 V3 resin epoxy adhesive anchor image

HIT-RE 500 V3

Best-in-class injectable epoxy for rebar connections and heavy-duty anchoring

Type: Slow-cure epoxy

Ideal for: ICC-ESR 3814 cracked and uncracked concrete (dry, wet, water-filled holes and underwater)

Benefits
✔ Greater performance
✔ All types of base material conditions including submerged underwater
✔ Diamond cored with roughening tool
✔ Oversized holes
✔ Deep embedment
✔ Fire tested data
✔ Cold temperature up to 23° F

Shop HIT-RE 500 V3
HIT-HY 100 hybrid adhesive anchor image

HIT-HY 100

High-performance injectable epoxy for rebar connections and anchoring

Type: Fast-cure epoxy

Ideal for: ICC-ESR 3574 cracked and uncracked concrete (dry and wet) IAPMO ER-547 Grout-filled masonry

Benefits:
✔ Cost-effective solution
✔ Approved for both cracked and uncracked concrete and grout-filled masonry
✔ Cold temperatures up to 14° F

Shop HIT-HY 100
HIT-RE 100 resin epoxy adhesive anchor image

HIT-RE 100

High-performance injectable epoxy for rebar connections and anchoring

Type: Slow-cure epoxy

Ideal for: ICC-ESR 3829 cracked uncracked concrete (dry, wet, water-filled holes and underwater)

Benefits:
✔ Cost-effective solution
✔ All types of base material conditions including submerged underwater

Shop HIT-RE 100

Chemical Anchor Submitals at your fingertips

Just select the specific technical documents you need from a list of choices, and incorporate them into a submittal. Technical data, material safety data sheets, installation instructions, product approvals, and more are all accessible from our submittal generator.

Submittals can be viewed online, downloaded, or emailed to multiple parties. Preparing submittal documentation for the wide variety of Hilti solutions has never been so easy.

CHEMICAL ANCHOR VOLUME CALCULATOR APP

Save up to 20% on chemical anchor waste

The Hilti adhesive volume calculator App (AAVC) helps with getting an accurate estimation of the adhesive needed for your project. Additionally, it removes the guesswork of injecting the right amount of dosing on the dispenser that helps save excessive waste.

Hybrid (HY) Adhesive Anchors

Cure faster so you can get back to work as quickly as possible

A hybrid adhesive (HY) anchor is a two part chemical anchor that is designed to cure faster so you can load the fastening point earlier than you could with an epoxy anchor.

Image alt text (optional)

CHEMICAL ANCHORING IN COLD WEATHER

Cure up to four times faster in cold weather with Hilti chemical anchors

Jobsite productivity is important, even when temperatures get cold. Our HIT-HY 200-A V3 and HIT-ICE adhesive anchors cure up to four times faster in cold weather than the leading competitor.

Image alt text (optional)

Resin epoxy (RE) adhesive anchors

Designed to help give you extended working time

A resin epoxy (RE) is a two part chemical anchor that is designed to harden slowly so you have longer working times for applications such as deep embedments. 

SafeSet

SafeSet

Anchor 60% faster

Gain greater adhesive anchor performance in as little as 40 percent of the time with Hilti SafeSet™ Technology by reducing installation time, cut your installed cost per anchor, and help minimize risks due to improper installation.

  • Reduce or eliminate hole cleaning steps
  • Help avoid hidden risks to proper anchor performance
  • Reduce mortar waste with precise injection

Resin Epoxy (RE) Anchors FAQs

What is a resin epoxy anchor?

Resin epoxy anchors are designed to harden (cure) slowly, which gives the installer more time to work and finish the installation.

When do you use a resin epoxy anchor?

Resin epoxy anchors are very useful when installing rebar or threaded rod into deep holes or embedments. With a longer working time, resin epoxy anchors provide the installer great flexibility and more time to fill the hole and insert the anchor element.

Where do you use a resin epoxy anchor?

Resin epoxy anchors can be used in a variety of different applications, but the base material is usually concrete. Typical applications that utilize these anchors are rebar doweling and anchoring.

How do Hilti resin epoxy anchors work?

Resin epoxy anchors are a mixture of two chemical parts, part a, the epoxy resin (larger part), and part b, a hardener (smaller part), that when mixed creates a bond between the anchor element and the concrete.

How strong are resin epoxy anchors?

The strength of any chemical anchoring fastening point is determined by a multitude of factors. The main factors are: the diameter of the rod or rebar, the depth of the hole (embedment), and the condition of the concrete (wet or dry) at installation. These three factors affect bond strength and are critical in calculating the load capacity of any chemical anchor.

What are the cure times for resin epoxy anchors?

Cure time refers to lengths of time needed for chemical anchors to fully cure before you can place loads or remove concrete formwork. Resin epoxy anchors have slower cure times compared to hybrid adhesive anchors.

Hybrid (HY) Anchors FAQs

What is a hybrid adhesive anchor?

Hybrid adhesive anchors are designed to harden (cure) quickly, reducing the time you have to wait before loading the anchor.

When do you use a hybrid adhesive anchor?

Hybrid adhesive anchors can be used in a variety of different applications and base materials. Base materials are usually concrete, grout-filled block, hollow block, and other masonry base materials depending on the hybrid adhesive selected for the application. Typical applications that utilize these anchors include rebar doweling and anchoring.

How do Hilti hybrid adhesive anchors work?

Hybrid adhesive anchors are a mixture of two chemical parts, part a, a hybrid adhesive (larger part), and part b, a hardener (smaller part), that when mixed creates a bond between the anchor element and the base material.

How strong are hybrid adhesive anchors?

The strength of any chemical anchoring fastening point is determined by a multitude of factors. The main factors are: the diameter of the rod or rebar; the depth of the hole (embedment), and the condition of the base material (wet or dry) at installation. These three factors affect bond strength and are critical in calculating the load capacity of any chemical anchor.

What are the cure times for hybrid adhesive anchors?

Cure time refers to the length of time needed for chemical anchors to fully cure before you can place loads or remove concrete formwork. Hybrid adhesive anchors have faster cure times compared to resin epoxy anchors.

Chemical anchor how-to-videos

Proper methods for installing, dispensing and removing chemical anchors.