Added to cart
Added to cart
Go to shopping cart

FIRESTOP CABLE DISC

A big help for smaller firestop jobs.

The key to efficient, reliable and thorough fire protection engineering often lies in the details. Although it’s easy to downplay the significance of smaller, isolated penetrations, don’t underestimate their collective impact on the total installation time and cost of your entire fire protection systems budget.

That’s why Hilti firestop specialists consider all aspects of advanced fire protection, down to a single cable penetration. The results are amazing and amazingly simple to install. Hilti’s self-adhesive Firestop Cable Discs provide a peel-and-stick solution that accommodates cables, bundles and tubing up to 1" in diameter—and installs in as little as 10 seconds to help ensure that little things don’t become a big drain on your fire protection budget.

Firestop reliability doesn't get any easier than this

alt text

Adapt our flexible format to your unique needs

CFS-DM Firestop Cable Disc

Reliable firestop protection and installation convenience are built into the design of these flexible, self-adhesive discs that seal multiple types of wall and floor penetrations in seconds.

  • Sealant-free format is easy to install
  • Enables proper installation in less than 10 seconds
  • Surface mounted solution does not require backfill
  • Suitable for single cables, cable bundles and blank openings with new or existing cable installations
  • Seals regular and irregular openings
  • Allows up to 100 percent fill with cable bundle
  • 24-month shelf life

Experience reliable convenience across multiple materials

CFS-DM Firestop Cable Disc

With Hilti Firestop Cable Discs, you’ll experience the same convenient installation and reliable protection across multiple types of construction.

  • Drywall (membrane penetrations, through penetrations)
  • Concrete
  • Masonry
  • Wood

Satisfy multiple penetration solutions

The flexibility of the Hilti Firestop Cable Disc adapts to multiple cable formats up to 1” in diameter.

  • Low-voltage (telephone, Ethernet, fiber optic, coax)
  • Low-voltage bundles (up to 100% fill)
  • Mid-voltage (Romex, metal-clad, power cables)
  • Conduit and tubing (copper, steel, cast-iron, PE)

Implement common UL solutions quickly

Simplify your specification process, and increase your confidence, with easy access to a variety of documented UL solutions.

  • Through penetration for drywall walls (W-L-3414)
  • Membrane penetration for drywall walls (W-L-3415)
  • Through penetration for wood floors (F-C-3110)
  • Through penetration for concrete (W-J-3215)

Click here to find more UL Systems for the Firestop Cable Disc

Share

Log in to proceed
Need help? Contact us
Register now
CONTACT US
CONTACT US