- Home
- Business Optimization
- Solutions
- Engineering Solutions
- Firestop Design Center
Fire protection design center
Firestop solutions for a variety of applications
Hilti helps architects, engineers, specifiers, and building owners by providing safer firestop solutions with simpler and more intuitive installation options designed to help preserve property and protect lives. Hilti’s extensive range of firestop solutions provide first-class protection in a wide array of conditions.
Identifying the correct firestop system to meet project needs and requirements is critical during design and construction. Hilti has a one of the largest and most comprehensive libraries of firestop tested systems which can meet a variety of project needs.
Firestop Protection Applications
Firestop system testing
Take confidence in documented, lab-tested performance for thousands of firestop products and systems
Our in-house lab conducts firestop testing in accordance with ASTM E814 / UL 1479 for through-penetration firestop systems and ASTM E1966 / UL 2079 for construction-joint firestop systems. That means you can trust the F-rating and T-rating for each Hilti firestop system assembly. Optional tests are also frequently conducted to determine air leakage ratings (L-rating])and water leakage ratings (W-rating) of a firestop system assembly to help ensure they meet your requirements.
Firestop Software
Firestop Selector
Firestop Selector enables customers to search, select and save firestop systems and create project submittals.
Learn morePROFIS Cable Transit
Cable transit design software that helps simplify the designing, purchasing and installation of cable transits for energy and industry projects.
Learn more