Cordless Drill Drivers
Shop for our latest Nuron, 12V, and 22V cordless drill drivers. Our range of brushless drill and hammer drill drivers for drilling in metal, wood, and masonry
Cordless Drills and Hammer Drill Drivers
All-day performance with the ideal balance of power, weight and size
From fastening screws to hammer-drilling through concrete, our cordless drill drivers cover a broad range of jobs.
Get even more power from a single 22V, self optimizing battery platform with our next generation Nuron batteries and tools, because choosing Hilti means never compromising performance for flexibility.
Hardworking Cordless Drill Drivers and Hammer Drills
A tool for every task
Compact drivers for tight spaces, high-torque drills for wood and metal, hammer drills for reinforced concrete – and everything in between. We've got you covered.
Safer and jobsite-ready
You'll get more productivity from your team – and your tools – when you choose cordless hammer drills and drill drivers that are safer, easier to use and more durable.
Fully compatible batteries and chargers
Optimize your crib with interchangeable batteries and chargers for your cordless power tools with our future-ready 22V Nuron one cordless platform or our existing 12V, 22V, or 36V platforms.
Maximum Flexibility
Use our cordless drill drivers and hammer drills throughout the jobsite
For everyday drilling and screw-driving, our compact drivers are designed for use in carpentry, plumbing and electrical installations. And our cordless drills with hammer action have the power and run time to make holes in concrete all day long.
For driving fasteners or cutting large holes in wood and metal, our ultimate-class drill drivers boast high-output batteries and Active Torque Control (ATC) to deliver cord-like power.
Advanced Safety Features
Get more done safely with built-in benefits
- Limit injuries by preventing out-of-control spinning with Active Torque Control (ATC)
- Get more precision and reduced user fatigue with improved ergonomics, textured grip and reduced body weight
- Clearer visibility and less shadow with LEDS; preventable sliding with non-slip side bumpers
- More flexibility with full-sized metal keyless chucks, and smoother, long-lasting operation with brushless motors, and all-metal gears
SF 4-22 cordless drill driver
Faster, smarter compact drill on the Nuron cordless platform
Delivering twice the power and up to 60% more runtime than our previous generation of batteries, the Nuron SF 4-22 cordless drill driver is a higher performing compact driver ideal for use in hard-to-reach places.
Simplify your tool management with Nuron batteries and tools – all equipped with built-in diagnostics for battery state of health, data-driven insights, and cloud connectivity.
A bit for every application
Your cordless drill driver is only as good as what's in the chuck
Well-designed bits just make life easier. That's why we precision-machine our driver bits to reduce stripping and optimize our spiral drill bits to produce more holes per battery charge.
For more specialized MEP work, you'll find stepper, auger and spade bits designed for higher productivity, and hole saws with tungsten carbide teeth that far outlast traditional bi-metal saws. Hammer time? Better grab a long-lasting masonry bit.
Need a corded drill?
Developed for everyday drilling in metal, wood and masonry, these corded drills and hammer drills offer a reliable option for a wide range of applications.
Shop corded drills and hammer drillsControl your tool costs
Avoid a large upfront investment and cover all your tool costs for a fixed monthly fee with Hilti Tool Fleet Management.
Learn more about Tool Fleet Management