Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Hilti cordless reciprocating saws offer the same performance and feel to their corded counterparts, making them the professionals’ choice for flexibility and productivity. Our cordless reciprocating saws are designed for a variety of tough applications without the inconvenience or set up time of cords or generators. Many of our reciprocating saws also come with the smooth cutting of Active Vibration Reduction (AVR) technology and feature a keyless chuck for quick blade changes.
The cordless reciprocating saw WSR 36-A is the highest capacity cordless reciprocating saw on the market and perfect for jobs where power is not available. It’s designed to work with both 2.4 Ah and 3.3 Ah 36V CPC Li-Ion batteries, thus offering the flexibility of less weight or higher capacity. The WSR 22-A our 22V variety cordless reciprocating saw and is extremely rugged and impact-resistant with glass-fiber reinforcement and battery casings with rubberized impact protection points.
Share
To see account specific prices and content, please choose appropriate account.