Cordless Sawing

Cut a wider range of materials in a variety of applications

Hilti has cordless saws for light and heavy duty cutting in metal, wood, drywall, masonry, and plastics. Our line of products for cordless sawing includes:

  • Circular saws—for cutting lumber, rebar, and other wood and metal material.
  • Reciprocating saws—for sawing pipe, threaded rod, wood beams, and plastics.
  • Band saws—for cutting pipes and installation channels.
  • Cut out tools—for dry wall sawing and other interior finishing applications. 

Cordless Circular Saws

Hilti cordless circular saws offer excellent performance in a robust package for metal and wood cutting applications. Our saws can tackle wood cutting applications in plywood and dimensional lumber, as well as in metal cutting applications such as rebar, strut, conduit, grating, and sheet metal.

Learn More about Cordless Circular Saws

Cordless Reciprocating Saws

Hilti cordless reciprocating saws offer comparable performance and feel to their corded counterparts, making them the professionals’ choice for the most productivity. Perfect for jobs where power is not available, many of our saws are designed to work with both 2.4 Ah and 3.3 Ah batteries, offering the flexibility of less weight or longer run time. higher capacity.

Learn More about Cordless Reciprocating Saws

Cordless Band Saws

Hilti cordless band saws offer superior performance in even the most extreme applications with a compact size that helps you fit in tight spots. They boast an ultra-bright LED light to provide maximum illumination and the ability to cut various base materials, delivering unmatched reliability and outstanding work-per-charge to help you get the job done.

Learn More about Cordless Band Saws

Cordless Cut Out Tools

Hilti cordless cut-out tools are a cut above the competition. From single layer to double layer drywall conditions, all the way up to heavy duty abuse-resistant drywall, Hilti cordless cut off tools provide corded performance with cordless productivity.

Learn More about Cordless Cut Out Tools

Share