Cutters and Crimpers

Cable termination solutions to make your job easier

Our cordless knockout punch, cutters, and crimpers provide solutions for cable termination that:

  • Are smaller in size and weigh less than manually-actuated hydraulic alternatives
  • Take less effort to use and perform faster than rachet and long-handled manual tools
  • Are backed by the industry leading 20-2-1 warranty
knockout, cutter, crimper for cable termination

Knockout punch NPU 100-A22

Make holes in electrical boxes and other enclosures efficiently

  • Allows for extreme maneuverability to reach into difficult applications where other tools struggle to reach
  • A safer option over manually actuated hydraulic knockout tools
  • Provides faster application performance over manual tools
  • Makes holes up to 6" in diameter in mild steel (10 gauge) and up to 4" in stainless steel (10 gauge)
knockout punch NPU 100 A22

Cutter and crimping tool NUN 54-A22

True versatility - a universal tool for most cutting and crimping applications

Featuring automatic retraction which allows you to use the tool with one hand, the NUN 54-A22 can be used with several different jaws to:

  • Cut a variety of conductors (CU 600 kcmil, AL 750 kcmil, ACSR 477 kcmil)
  • Crimp copper conductor (up to 600KCMIL)
  • Crimp aluminum conductor (up to 350 KCMIL)
universal cutter and crimping tool NUN 54-A22

Cable Cutter NCT 53 A-22

Unmatched cutting performance for aluminum and copper cable

  • Cut CU/AL conductor up to 2" in O.D.
  • Inline design allows users to reach into applications that larger 12 ton tools struggle to fit into
  • Head swivels 350 degrees to provide access and maneuverability needed to get the job done
NCT 53-A

Dieless Crimper NCR 60-A22

Work faster with no lost or dropped dies

The NCR 60-A22 offers:

  • Dieless crimping with automatic jaw retraction that returns the tool to an open position once a cut is completed
  • 2-stage crimping ram with 3 ton ram to crimp smaller sizes and 6 ton ram for larger sizes
NCR 60-A22 dieless crimper

Share