More first-pull starts with our powerful gas saws

Hilti DSH-X hand-held gas saws for cutting concrete, brick, blocks, and metal

WHAT YOU GET

Reduce downtime and improve jobsite productivity with our DSH 900-X, DSH 700-X, and DSH 600-X gas saw equipped with diamond-tipped blades.  

Use it for all types of jobs including cutting curbstones and paving slabs to size, perimeter cutting in asphalt and concrete, cutting steel profiles, pipes and steel sheets using diamond blades, abrasive discs, and much more.

Select your gas saw

 

DSH 600-X

DSH 700-X

DSH 900-X

Price From $899.00 From $899.00 From $1,399.00
Motor cylinder 63.3 cm^3 68.7 cm^3 87 cm^3
Rated power 3.2 kW 3.5 kW 4.3 kW
Wet or dry operation Wet and Dry Wet and Dry Wet and Dry
Fuel mixture 50:1 (2% oil) 50:1 (2% oil) 50:1 (2% oil)
Blade arbor range 20 mm - 1 20 mm - 1 20 mm - 1
A-weighted emission sound pressure level 115 dB (A) 111 dB (A) 115 dB (A)

EASY STARTING AND MAINTENANCE

Hilti DSH-X gas saw range easy start- technology

Easy-start technology
Easy-start technology eliminates the manual choke for more first- pull starts and significantly reduces risk of flooding
.

Hilti DSH-X gas saw range maintenance kit

Maintenance kit
Maintenance is simple, as each tool comes with a maintenance kit that includes spare starter cords, air filters, a spark plug and a fuel filter. Minor repairs and service can now be carried out simply and quickly on site.

Reliable Cutting Performance

DSH-X gas saw range cyclone air filtration system

Cyclone air filtration system
The innovative cyclone air filtration system uses centrifugal force to remove dust and debris from the engine air intake. Only the cleanest air from the center of the cyclone is drawn in and passed through to the paper filter. This dramatically increases the filter’s lifetime and performance and therefore cuts downtime on site dramatically. 

Equidist technology customized diamond blade of DSH-X gas saws

Customized diamond blade
Thanks to our Equidist technology incorporated in the production of our SPX premium blades, every diamond in the blade is precisely positioned in the segment for continuously high cutting performance. The new segment geometry optimizes the number of exposed diamonds leading to a higher cutting performance and extra-long lifetime, even under the toughest conditions like when faced with highly reinforced concrete.

 

More information

Share