Diamond Saws

Three easy head starts to smoother concrete cutting.

Gas Saws

DSH Gas Saw

Call them what you will—gas saws, cut-off saws, quickie saws, or power cutters. But for sheer power and portability, Hilti Diamond Saws DSH 700-X and DSH 900-X deliver more of the cutting performance you want in a portable gas-powered package.

Want easy starting for more productivity? The unique automatic choke system delivers a single-pull start practically every time—without flooding the saw.

Want easier maintenance and less time lost on the job site? Simplified starter rope and filter replacement make these diamond saws easier to maintain over the long haul, delivering more consistent performance and value to help you power through concrete, brick, curbing, asphalt, and metalwork.

Diamond Cutters

DCH 300 electric cutter

Want a smaller, lighter diamond saw for more manageable performance in applications like cutting concrete, stone, masonry or brick—or making preliminary cuts for controlled demolition? The electric-powered Hilti Diamond Cutter DCH 300 delivers a 4-3/4” cutting depth—the same as a standard 14” blade on other tools—when you use just a 12” blade. And you’ll appreciate how its compact, 20-lb. body makes it easier to work at any angle—up to 125 feet away from your power source when using a 12-AWG extension cord.

alt text

Share

We have placed cookies on your computer to help make this website better.
You can change your cookie settings at any time. Otherwise, we'll assume you're OK to continue.

CONTACT US
CONTACT US