New to Hilti Online?See your customized prices and shop 24/7Get access

Diamond core bits

Show me diamond core bits and accessories designed for ultimate performance when drilling with hand-held, rig-based, and deep coring machines in concrete and masonry

Show me diamond core bits and accessories designed for ultimate performance when drilling with hand-held, rig-based, and deep coring machines in concrete and masonry
SPX-T core bit (mm) Ultimate core bit for coring in all types of concrete – for use with the DD EC-1 and DD 30-W (incl. Hilti C+ quick-release connection end)
SPX-T core bit (inch) Ultimate core bit for coring in all types of concrete – for use with the DD EC-1 and DD 30-W (incl. Hilti C+ quick-release connection end)
SP-L core bit Premium core bit for coring in all types of concrete – for <2.5 kW tools
SPX-H Speed core bit (inch) Ultimate core bit with X-Change Module for faster, smoother coring in virtually all types of concrete – for ≥2.5 kW tools
SP-H core bit Premium core bit for coring in all types of concrete – for ≥2.5 kW tools
SP-H Speed core bit Premium core bit for faster, smoother coring in virtually all types of concrete – for ≥2.5 kW tools
SP-U core bit Premium core bit for coring in prestressed concrete – for all tools
P-U core bit Standard core bit for coring in all types of concrete – for all tools

Diamond core drill bits

What is the right core bit for my job?

The Standard tier puts Hilti-quality coring within reach of any budget, but if you want to get more done – and faster – then look to Premium and Ultimate. Engineered with Equidist technology and X-Change module core bits, the top tier options help you core faster and be more productive with the ability to retip anywhere.

Diamond Core Drill Bits

Ultimate diamond core bit

Ultimate

Diamond core bit

  • Ultimate performance for demanding applications
  • X-Change Module saves time and money on the jobsite by making it far easier to deal with stuck cores or bits
  • Hilti Equidist technology provides unmatched drilling performance and constant drilling speed even through highly reinforced concrete
Premium diamond core bit

Premium

Diamond core bit

  • Premium performance for a wide range of applications 
  • Hilti's Equidist tehnology provides unmatched drilling performance and constant drilling speed even through highly reinforced concrete
Standard diamond core bit

Standard

Diamond core bit

  • Hilti quality at an economical price
  • Standard core bit which provides high drilling performance

X-Change Modules

Discover a measurable difference with Hilti X-Change Modules

For troublesome base materials where diamond core bit jamming is more likely, you can minimize downtime with the unique X-Change Module. We specifically created this modular design to let you disengage the cutting head, clear the jam, and get back to work sooner—right on the job site— without even removing the barrel of the bit from the drill.

SPX-L

Ultimate X-Change module for coring with low-power tools (<2.5 kW) in all types of concrete

SPX-L Masonry (inch)

Ultimate X-Change module for coring with low-power tools (<2.5 kW) in all types of masonry

SPX-H (inch)

Ultimate X-Change module for coring with high-power tools (>2.5 kW) in all types of concrete