Added to cart
Added to cart
Go to shopping cart

Angle Grinders

Get comfortable with speed and versatility.

Take a closer look at the wide range of Hilti angle grinders—including the long-lasting cordless models—and experience true performance and productivity for you and your crew.

Workers appreciate the convenient ergonomic grip that balances power and comfort. And everyone can appreciate the added safety of Active Torque Control that reduces kickback. Of course, Hilti angle grinders are backed by the Hilti Tool Warranty. So you can get more done with greater confidence.

Let your Hilti representative show you how to match the right tools and blades to your tasks. 

AG 450-7S
4-1/2" Angle Grinders: A fistful of power

Every gang box deserves a compact grinder that provides good access to tight spaces for weld prep and finishing or for all-around metal, concrete and masonry cutting and grinding performance—at speeds up to 11,500 rpm.

Learn more
AG 500-A18
5" Cordless Angle Grinders: Unbounded performance

If user feedback is any indication, your work crews will appreciate the freedom and the power this 6-lb. tool and its lithium-ion battery provide all over the jobsite.

Learn more
AG 500-12D
5” Angle Grinders: Mid-sized tool, above-average utility

Maintain control over agile performance when cutting and grinding concrete, masonry, or block materials, thanks to the slim, easy-to-grip design of this 5.1-lb. dynamo .

Learn more
AG 500-11S
5” Angle Grinders: A high-power crossover

Complement your ability to cut, grind, and finish concrete and masonry materials with the flexibility to cross over to metal cutting and grinding as well. Whatever your challenge, the Hilti Smart Power™ system maintains a constant level of grinding speed.

Learn more
AG 700 angle grinder
7" Angle Grinders: More power, more comfort

For bigger jobs that demand more performance, this 7" blade workhorse delivers both power and safety, including 8,500-rpm speed and a three-position side handle for better support that speeds up the workday.

Learn more
hilti tool warranty
Gain long-term peace-of-mind

Angle grinders are one of the most used—and abused—tools on the jobsite. But thanks to the Hilti tool warranty, you can have the peace-of-mind provided by 20-year material and workmanship warranty and 1-day repair turnaround.

Learn more

Share

Log in to proceed
Need help? Contact us
Register now
CONTACT US
CONTACT US