Added to cart
Added to cart
Go to shopping cart

CONCRETE DUST REMOVAL

Compliance and safety made simpler

The Hilti approach to concrete dust removal empowers you to achieve more than just compliance with new OSHA regulations. It can also help create the cleaner, healthier work environment you want for your crews. That’s because it captures concrete dust as it’s generated—not after it’s released into the work environment. 

Explore our integrated tool and vacuum systems below, or speak with a Hilti concrete construction specialist, to develop a more comprehensive concrete dust strategy for OSHA compliance and a cleaner work environment. 

Concrete Dust Removal
DSH 700-X and DSH-P

DSH-P/DSH-700X: A cut above

Combined with the DSH-P self-priming pump dust suppression system, the DSH-700X hand held gas saw is nearly dust-free to create a healthier work site.

Learn more
DCH 230/300 diamond cutters

Diamond Cutter DCH 230/300: Make Cleaner Cuts

With concrete dust collection hoods integrated right into their tool housings, these two handheld diamond cutters steer concrete dust right from the cutting blade to the attached vacuum to keep the air on your job site cleaner and healthier.

Learn more
DG 150 diamond grinder

Diamond Grinder DG 150: Integrated dust-free grinding

Achieve virtually dust-free grinding in concrete, natural stone, and masonry applications when using this tool with the integral concrete dust collection hood, Hilti diamond cup wheels, and a Hilti vacuum cleaner.

Learn more
TE 2000 AVR DRS

TE 2000 Demolition: Your source of power

When combined with Hilti vacuums and the DRS-B, the TE 2000-AVR is Table 1 compliant with OSHA 1926.1153. The latest addition to our range of breakers makes light work of a wide range of jobsite demolition applications. The TE 2000-AVR weighs only 33 pounds but removes up to 2.2 tons of unreinforced concrete per hour.

Learn more

Share

How we are responding Learn more

CONTACT US
CONTACT US