Concrete Drill Bits

Drill faster, easier and longer in stone.

Get superior drilling performance in both reinforced and nonreinforced materials with Hilti drill bits for concrete. They’re not only engineered to deliver high performance on the jobsite—they’re built to do it again on the next one.

Hilti hammer drill bits for concrete and masonry

SDS PLUS CONCRETE DRILL BITS

Drill Bit TE-CX

  • Drill in reinforced concrete
  • Hammer drill in concrete (reinforced or nonreinforced), masonry and other natural materials
  • Drill anchor holes for doweling or structural work
  • Ensure proper anchor hole size (holes are accurate when wear mark is visible)
  • Return for replacement in the event of breakage (free replacement when wear mark is visible)

 

Drill Bit TE-C

  • Drill in nonreinforced concrete
  • Hammer drill in concrete, reinforced concrete (avoid rebar), masonry and natural stone
  • Drill anchor holes for doweling and structural work

 

Buy TE-C bits (imperial sizes)

SDS MAX CONCRETE DRILL BITS

Drill Bit TE-YX

  • Reduce jamming on rebar: full symmetrical carbide head
  • Drill faster and cleaner: triple-fluted helical for better dust removal
  • Get more performance from Hilti combihammers: convex connection end for optimal energy transfer
  • Drill faster and easier in reinforced concrete
  • Hammer drill in concrete, reinforced concrete, masonry and other natural materials
  • Drill anchor holes for structural work
  • Drill penetrations for pipes, gas lines, conduits and cables

 

Buy TE-YX bits (imperial sizes)

Buy TE-YX bits (metric sizes)

Drill Bit TE-Y

  • Drill longer: rugged carbide blade placement for longer bit life in materials without rebar
  • Drill cleaner: contoured head and carbide blade for faster dust transfer from hole to flutes in hard and soft base materials (concrete, concrete masonry unit [CMU], limestone and granite)
  • Drill faster: steep flutes allow for cleaner, faster cutting
  • Drill faster and easier in nonrebar concrete
  • Hammer drill in concrete, reinforced concrete (avoid rebar), masonry and natural stone
  • Drill anchor holes for doweling and structural work
  • Drill penetrations for pipes, gas lines, conduits and cables

 

Buy TE-Y bits (imperial sizes) 

 

Share