Update of quantity
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Please note, the order volume has been updated. This is due to package and minimum order quantities.
Please note, the order volume has been updated to. This is due to package and minimum order quantities.
Combihammers for SDS-plus and SDS-max systems, are designed for higher performance, durability and drilling speed while drilling, coring and chiseling in concrete.
Powerful SDS Plus (TE-C) rotary hammer for heavy-duty concrete drilling and corrective chiseling featuring: 4500 imacts/minute, rotation speed gear 1 under no load is 1100rpm, and 2.7ft-lbs single impact energy
Learn more about the TE 30Powerful SDS Plus (TE-C) rotary hammer for heavy-duty concrete drilling and corrective chiseling, with Active Vibration Reduction (AVR) featuring: 4500 impacts/minute at full hammering frequency, 1100 rpm rotation sped gear 1 under no load, and 2.7 ft-lbs single impact energy
Learn more about the TE 30-AVRPowerful SDS Plus (TE-C) cordless rotary hammer for heavy-duty concrete drilling and corrective chiseling featuring: Active Vibration Reduction (AVR), Active Torque Control (ATC), and 2.7 ft-lbs single impact energy.
Learn more about the cordless TE 30-A36Compact SDS Max (TE-Y) rotary hammer for drilling and chiseling in concrete
Learn more about the TE 50-AVRWith built-in Active Torque Control (ATC) and optional Dust Removal System (DRS), this powerful and flexible rotary hammer is designed for heavy-duty drilling and chiseling in concrete and masonry.
Learn more about the cordless TE 60-A36Versatile and powerful SDS Max (TE-Y) rotary hammer for concrete drilling and chiseling, with Active Vibration Reduction (AVR)
Learn more about the TE 60-AVRVersatile and powerful SDS Max (TE-Y) rotary hammer for concrete drilling and chiseling, with Active Vibration Reduction (AVR) and Active Torque Control (ATC)
Learn more about the TE 60-ATC/AVRFor more than 50 years, Hilti has been the leader and innovator in rotary hammer drilling and demolition tools. Now more powerful than ever before, the new SDS-Max Combination Hammer Drill TE 70-ATC/AVR drills through reinforced concrete up to 40% faster and delivers nearly double the productivity than any competitor in its class when breaking concrete. Hilti’s newest SDS-Max Combination Hammer Drill also has the added safety and improved user comfort of Hilti’s Active Torque Control (ATC) and Active Vibration Reduction (AVR).
Learn more about the TE 70-ATC/AVRModel | TE 30 | TE 30-AVR | TE 50-AVR | TE 60-AVR | TE 60-ATC/AVR | TE 70-ATC/AVR | |
---|---|---|---|---|---|---|---|
Base Material: | Concrete and masonry | Concrete, brick and block | Concrete and masonry | Concrete and masonry | Concrete and masonry | Concrete, masonry, natural stone | |
Application: | Anchor holes and through-holes | Light chiseling work on brick & block, corrective chiseling, surface finishing on concrete | Light to medium duty drilling & chiseling | Medium-duty concrete drilling & chiseling | Heavy-duty concrete drilling & chiseling | Heavy-duty concrete drilling & chiseling | |
Drilling range: | 3/16” to 1” | 5/32" to 1-3/32" | 15/32" to 1-9/16" | 5/8" - 3 1/8" | 15/32" to 1-9/16" | 15/32" to 1-9/16" | |
Optimum drilling range: | 1/2” to 3/4” | 3/8” to 13/16” | 5/8” to 1-1/4” | 11/16" to 1-9/16" | 23/32” to 1-9/16” | 23/32” to 1-9/16” | |
Weight: | 8.8 pounds | 9.3 pounds | 13.4 pounds | 15 pounds | 17.2 pounds | 22 pounds | |
Bit: | SDS Plus (TE-C) | SDS Plus (TE-C) | SDS Max (TE-Y) | SDS Max (TE-Y) | SDS Max (TE-Y) | SDS Max (TE-Y) | |
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.
To see account specific prices and content, please choose appropriate account.
Hilti = registered trademark of Hilti Corporation, 9494 Schaan, Liechtenstein © 2009-2016, Right of technical and programme changes reserved, S.E. & O
Our executive will call you back shortly
An e-mail has been sent to our Customer Service team for follow-up. You will receive a copy of your request for your records.