Concrete Scanners
Find out how our concrete scanners are designed for precise, non-destructive structural analysis and detecting hidden objects
Concrete Scanning
Detection systems help pinpoint hidden objects in cured concrete
It’s often difficult to know what lies beneath the surface of a floor, ceiling, or wall when you’re working onsite. Our Hilti concrete scanners can help find what’s there without the need to physically remove concrete or other base material.
Use our detection systems to locate metal and non-metal objects before you drill, core, saw, or cut.
Hit prevention and non-destructive testing with detection systems
Avoid opening existing structures to locate objects or measure rebar size
Help improve safety and avoid accidents onsite, such as cutting through a live electrical conduit or a tension cable
Avoid project delays and reduce the risk of costly structural damage and repairs
Choose the right detection system
Quickly identify hidden obstructions and embedded materials
Built with three modes, the PS 85 scanner not only detects embedded objects but also locates possible leaks and measures scan distances on your jobsite.
Shop PS 85 Wall scannerFind rebar, estimate size and depth of concrete cover
Use the PS 300 Ferroscan system for rebar localization, depth measurement and size estimation during structural analysis.
Shop PS 300 Ferroscan systemScan large areas and find objects in multiple layers of concrete
With the PS 1000 X-Scan concrete scanner, locate embedded objects in multiple layers of concrete up to 12 inches in depth.
Shop PS 1000 X-Scan concrete scannerIdentify drill hole exit points, measure thickness of base material and calculate drill lengths
The PX 10 Transpointer is a precise transpointer that can be used to detect entry and exit points, as well as the distance between them.
Shop PX 10 Transpointer