New to Hilti Online?See your customized prices and shop 24/7Get access

Laser Meters

Find out how our laser meters are designed for intuitive and one-person operation when measuring over long distances or hard-to-reach spots

Find out how our laser meters are designed for intuitive and one-person operation when measuring over long distances or hard-to-reach spots
PD-S Laser meter Easy-to-use laser meter for distance and area measurements up to 60 m / 200 ft
PD-I Laser meter Robust laser meter with smart measuring functions and Bluetooth® connectivity for interior applications up to 100 m / 330 ft
PD-E Laser meter Outdoor laser meter with integrated viewfinder for measurements up to 200 m / 650 ft
Image alt text (optional)

Laser Meters

Hilti laser distance measurers that deliver +/- 1/16" accuracy at ranges up to 656 feet

We’ve designed these laser range meters to survive the challenging real-world environments where you use them every day.

  • Measuring long distances with just one person. 
  • Increasing worker safety by calculating indirect measurements high in the air without ever leaving the ground. 
  • Providing convenient one-handed operation in units weighing just a few ounces.

Laser Distance Measurers

Whether your measurement requirements span an arm’s length or an acre, Hilti laser distance measurer tools are the most convenient and reliable way to cover the distance between two points—ranging from one foot up to 650 feet.

With the right laser range meter for the job, you can satisfy the needs of interior and exterior applications, inaccessible heights and long distances—all with the push of a button. With accuracy down to +/- 1/16" and screen technology for clear readings even in bright sunlight, Hilti laser distance measurer tools will calculate the right distance no matter where you are.

Point-to-point measurements

Brace the laser range meter on a solid point, aim at your target and capture the straight-line distance instantly.

Indirect calculations

Need to determine the height between two inaccessible points? Internal tilt sensors in Hilti laser range meters detect the angles for start-point and end-point readings to calculate an indirect measurement between the two.

Convenience

Simple buttons, built-in optical viewfinders and an intuitive interface make it easy to capture exact measurements, even with a gloved hand—just point and click.

Easy visibility

Interior and exterior models and sensor-automated backlighting satisfy common work environments. And our new e-paper screen technology provides superior readability, even in direct sunlight.