Added to cart
Added to cart
Go to shopping cart

Laser measuring tools

Laser-sharp accuracy and efficiency in easy-to-use laser measuring tool formats

The need for accuracy is a given. The challenge is getting accurate measuring and positioning data without breaking the budget. Hilti laser measuring tools are precise instruments built to help your teams do a better job in the harsh realities of the job site.

Using Hilti laser instruments, you can measure, level, square and even project slopes to bring design plans to life—typically with just one operator. In fact, some tools even allow you to download Building Information Modeling (BIM) / CAD files—so you can project key points along walls, floors, ceilings or trenches.

Along with our laser-based tools’ rugged construction, you’ll find confidence in the Hilti 20-2-1 Tool Warranty.

laser measuring tools

Locate, measure, level, and align with accuracy and ease

Locate, measure, level, and align with accuracy and ease

laser range meters for measuring distances

Laser Range Meters

  • Capture hard-to-access distance measurements quickly, safely and accurately. 
  • Measure heights where alternative measurement methods can’t reach. 
  • Choose among three levels of performance to match your work requirements.
Learn more about laser range meters
multi-directional lasers for plumbing and aligning

Multi-Directional Line Lasers

  • Transfer reference heights from floors to ceilings, with pinpoint accuracy. 
  • Simplify vertical alignment of pipes. 
  • Level electrical sockets, cable trays, and pipe installations.
  • Level and align doors and windows.
Learn more about multi-directional line lasers
point lasers for transferring points

Point Lasers

  • Transfer marking points from floors to ceilings, with pinpoint accuracy. 
  • Simplify vertical/level alignment of structural elements, quickly and easily – windows, doors, steel beams, timbers. 
  • Speed installation of perfectly leveled suspended ceilings. 
  • Plumb pipework single handedly.
Learn more about point lasers
rotating lasers for interior and exterior use

Rotating Lasers

  • Green and red laser options make it easier to transfer and confirm reference heights – indoors and outdoors. 
  • Make sure you have level formwork before pouring concrete. 
  • Plot slopes precisely or square up any alignment. 
  • Maintain a steady point of reference for excavation and grading. 
  • Simplify alignment of long pipe runs and cable trays.
Learn more about rotating lasers
robotic total stations for jobsite productivity

Total Stations

  • Boost productivity in pinpointing multiple levels and positions for excavations, formwork, and fastening points. 
  • Quickly mark fastening points in a vertical plane on facades and walls. 
  • Simplify measurement and positioning for offsets and slopes. 
  • Speed the transfer of control lines and points vertically over multiple floor levels.  
  • Align and confirm positioning on structural components.
Learn more about total stations
transit level applications

Transit Levels

  • Boost productivity in pinpointing multiple levels and positions for excavations, formwork, and fastening points. 
  • Quickly mark fastening points in a vertical plane on facades and walls. 
  • Simplify measurement and positioning for offsets and slopes. 
  • Speed the transfer of control lines and points vertically over multiple floor levels.  
  • Align and confirm positioning on structural components.
Learn more about transit levels
rebar scanning detection system

Detection Systems

  • Speed productivity for accurately locating rebar, tendons, metal or plastic conduit, glass-fiber cables, voids or wood in concrete structures at depths of up to 12". 
  • Protect workers against hitting concealed live wires or other objects when drilling anchor holes, through holes, diamond coring, sawing or breaking out openings. 
  • Quickly locate rebar extensions for post-installed rebar connections in structural applications.
  • Simplify reliable structural inspection of floors, decks, slabs, balconies, etc. for buildings, tunnels, or bridges. 
  • Detect the size of voids and cavities quickly and easily. 
Learn more about detection systems
PROFIS Detection software

PROFIS Software

  • See inside structures with 3-D non-destructive inspection using Hilti PROFIS PS 1000 Software. 
  • Pinpoint rebar size and depth of concrete coverage with PROFIS Ferroscan and PROFIS Ferroscan MAP Software. 
  • Accelerate designs with multi-format file import capabilities in PROFIS Layout. 
  • Link to Hilti BIM/CAD library and import/export points in various formats with Point Creator.
Learn more about PROFIS Software

Share

CONTACT US
CONTACT US