Total Stations
Automated accuracy for distance, level and slope.
Every generation of drafting, layout and measurement tools improves upon previous generations—from slide rules to computers, and from blueprints to CAD software. Today, Hilti Total Stations help you evolve your leveling capabilities—with the addition of embedded digital layout files to electronic optical measuring systems.
The result is a tool that lets you measure and mark positions and elevations accurately, point for point, according to your latest design plans. And that’s just the beginning.
All Hilti Total Stations are built with the precision you want on every job

Hilti Mechanical Total Stations deliver accurate measurement and positioning for common applications across many construction disciplines:
Accurately measure distances to surfaces without reflectors
Mark fastening points in the vertical plane of façades and walls
Lay out positions and levels for excavations and formwork
Measure slopes and offsets accurately
Check and align structural components

Hilti Robotic Total Stations add the convenience of one-person operation, thanks to remote-control features that let a single operator equipped with a remote controller perform more than four times the number of layout points per day (350) than a team of two workers using traditional manual layout tools.