Added to cart
Added to cart
Go to shopping cart

Once a Hilti, Always a Hilti

Certified Reconditioned Tools

Hilti Certified Reconditioned Tools deliver the quality, reliability, and performance you expect from Hilti at an exceptional value, and are backed by our unmatched 20-2-1 warranty.

Certified Reconditioned Power Tools

Exceptional value, uncompromised performance

Hilti's Recondition & Certification center in Irving, Texas

Specialized technicians at our Recondition & Certification Center in Irving, Texas, examine each tool by hand, conducting a comprehensive inspection and refurbishment process that delivers an exceptional value for your money.

Every refurbished tool includes a Letter of Certification confirming that the tool has been examined, tested, and reconditioned with great attention to detail by one of our expert technicians.  

The warranty you know and trust

reconditioned tools are backed by Hilti's 20-2-1 tool warranty

Each Certified Reconditioned Tool is backed by the same warranty as all-new Hilti tools. 20 year materials and workmanship warranty, 2 year wear and tear coverage, and 1 day guaranteed in and out of the repair center or the repair is free. Learn more about our warranty

Learn more about our warranty here.

Nothing compares to the quality of a Hilti tool, new or refurbished. Purchasing a Hilti Certified Reconditioned tool ensures you the powerful performance and dependability you can count on.  

Shop our reconditioned tools*

Quantities and model availability change frequently, so visit often.

reconditioned pocket laser PD 5

Laser Meter PD 5 Reconditioned

Easy-to use laser meter for distance measurements up to 100 m

  • Measuring range: 10 in - 328 ft
  • Measurement accuracy: 1.5 mm
  • Measuring functions: Single and continuous measurement
Purchase Laser Meter PD 5 for $149 (was $359)
TE 7 Reconditioned tool

Rotary Hammer TE 7 Reconditioned

Compact and light-weight D-grip SDS Plus (TE-C) rotary hammer

  • Weight according EPTA-Procedure 01/2003: 6.4 lb.
  • Working mode: Hammer drilling, Drilling
  • Hammer drilling diameter range: 5/32 - 15/16 in
Purchase Rotary Hammer TE 7 for $409 (was $459)
TE 7-C certified reconditioned

Rotary Hammer TE 7-C Reconditioned

Powerful D-grip, triple-mode SDS Plus (TE-C) rotary hammer with chipping function

  • Weight according EPTA-Procedure 01/2003: 7.5 lb.
  • Working mode: Hammer drilling, Drilling, Chiseling, Chisel setting
  • Hammer drilling diameter range: 5/32 - 1-3/32 in
Purchase Rotary Hammer for $499 (was $569)
DX 5 reconditioned tool

Fastener DX 5 Reconditioned

Digitally enabled, fully automatic, high-productivity and versatile powder actuated tool for fastening single nails

  • Dimensions (LxWxH): 18.8 x 2.8 x 7.1 in
  • Tool body weight: 3370 g
  • Fastener Intake: Single nail
Purchase Fastener DX 5 for $1,499 (was $1,721.51)
DD 150U Reconditioned tool

Core Drill DD 150-U + DD-ST Reconditioned

Versatile diamond drilling system for handheld or rig-based coring up to 160 mm (6-1/4”)

  • Diameter range: 8 - 162 mm
  • Base material: Concrete, Masonry
  • Operation mode: Hand-held or rig-mounted drilling system
Purchase Core Drill DD 150-U + DD-ST for $4,179 (was $4,649)

*While supplies last.

Share

CONTACT US
CONTACT US