Ajouté au panier
Ajouté au panier
Afficher le panier d’achats

SCIES DIAMANT

Trois longueurs d’avance faciles pour une coupe plus douce dans le béton.

Gas Saws

DSH Gas Saw

Call them what you will—gas saws, cut-off saws, quickie saws, or power cutters. But for sheer power and portability, Hilti Diamond Saws DSH 700-X and DSH 900-X deliver more of the cutting performance you want in a portable gas-powered package.

Want easy starting for more productivity? The unique automatic choke system delivers a single-pull start practically every time—without flooding the saw.

Want easier maintenance and less time lost on the job site? Simplified starter rope and filter replacement make these diamond saws easier to maintain over the long haul, delivering more consistent performance and value to help you power through concrete, brick, curbing, asphalt, and metalwork.

Hand-held Gas Powered Saw DSH 700-X: 3.5 kW of portable power at your disposal

Hand-held Gas Powered Saw DSH 900-X: 4.3 kW of heavy-duty performance

Diamond Cutters

DCH 300 electric cutter

Want a smaller, lighter diamond saw for more manageable performance in applications like cutting concrete, stone, masonry or brick—or making preliminary cuts for controlled demolition? The electric-powered Hilti Diamond Cutter DCH 300 delivers a 4-3/4” cutting depth—the same as a standard 14” blade on other tools—when you use just a 12” blade. And you’ll appreciate how its compact, 20-lb. body makes it easier to work at any angle—up to 125 feet away from your power source when using a 12-AWG extension cord.

Diamond Cutter DCH 300: Electrified simplicity in compact diamond saws

alt text

Learn more about Hilti's 22V Cordless Sawing Tools

Partager

Log in to proceed
Besoin d'aide ? Contactez-nous
Inscrivez-vous maintenant
Contactez-nous
Contactez-nous