Ajouté au panier
Ajouté au panier
Afficher le panier d’achats

Scies murales

Poussez les performances de coupe murale à des niveaux supérieurs : jusqu’à 14 po d’épaisseur.

When your building design calls for larger openings in solid concrete walls, you want clean-edged cuts without costly delays. Matched with the appropriate blades, the Hilti Wall Saw System DST 10-CA gives you the capacity to make smooth, precise cuts through concrete walls as thick as 14".

Boost productivity—even in tight spaces—with quick setup and automated operation. Keep your operators on the cutting edge of productivity—without overloading the wall saw or the blade—with integrated electronics and stepless speed control. And control progress throughout the entire cut with the user-friendly remote-control unit that includes Cut Assist technology and an easy-to-read cutting depth display.

To ensure that you get rugged reliable performance for years to come, we back the Wall Saw System DST 10-CA with the peace of mind of our Hilti Tool Warranty.

alt text

Partager

Log in to proceed
Besoin d'aide ? Contactez-nous
Inscrivez-vous maintenant
Contactez-nous
Contactez-nous