SID 2-A12 Cordless impact driver
New productItem #r9940037
Subcompact-class 12V brushless impact driver for when you need high torque with access and low weight
- Chuck type: 1/4" hexagonal
- Feature: LED light
- No load RPM: gear 1: 2750 rpm
Share
Features & Applications
Features & Applications
Features
- More compact than ever – the cordless impact driver for working in cramped or hard-to-reach spaces
- Minimized weight – designed especially for working overhead or at awkward angles
- Upgraded ergonomics – fits firmly in your grip, for more comfortable handling and precise control
- Outsized performance – powerful 2750 rpm drilling speed and up to 170 Nm rated torque, despite the minimized tool size and weight
- Brushless motor – virtually maintenance-free to minimize tool downtime
Applications
- Driving small-diameter, self-drilling screws up to 22 mm length in metal
- Driving drywall screws
- Driving HUS 3 and 6 screw anchors with short embedment depth in masonry and concrete
- Driving screws in HRD frame anchors up to 8 mm diameter in masonry and concrete
- Driving sharp-point wood fasteners up 6 mm
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.