SL 6-A22 LED work light
New productItem #r9356561
Cordless 22V LED work light with rotating head and integrated mounting options for illumination of medium to large work areas
- Brightness: 3000 lm
- Weight: 7 lb.
Share
Features & Applications
Features & Applications
Features
- LED panel outputs 3000 lumens of light while reducing heat emissions in close working conditions and staying cool to the touch
- Specially designed professional optics – limits stray light to minimize glare for those not directly using the light
- Three brightness modes (100%, 66%, 33%) with memory function to return to previous setting when powering on
- Foot/base design allows for hanging or mounting from a variety of jobsite surfaces including pipes, scaffolding, boards, etc.
- Horizontal (180º) and vertical (360º) rotation of light head – a variety of options to illuminate your work area
Applications
- Illumination of unlit and poorly lit work areas
- Replaces traditional filament-based corded flood and stand lights
- Overhead lighting when hung by integrated hooks in light foot/base
- Stand/downward lighting when attached to a tripod or stand using the 5/8" thread attachment point
- Suitable for use in confined spaces
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for 20 years
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- 1 or free, in and out of the repair center the same day or repair is free of charge
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.
- Theft coverage helps to reduce financial risk and unexpected expenses.