New to Hilti Online?See your customized prices and shop 24/7Get access
Hilti

Features & Applications

Features
  • Powerful and comfortable cordless recip saw built to get you through long days of heavy demolition work
  • Advanced ergonomics with Active Vibration Reduction – designed to give you a firm, two-handed grip for slicing smoothly through tougher metal, wood and construction materials
  • Redesigned keyless blade clamp – now even easier to use, minimizing the time you spend changing blades
  • Near-dustless operation – simply connect the optional SR DRS adapter and a compatible vacuum cleaner
  • Brushless motor – virtually maintenance-free to minimize tool downtime
Applications
  • Cutting nail-embedded wood beams up to 100 mm thickness
  • Cutting steel pipes up to 110 mm diameter
  • Cutting thick-walled cast iron and other heavy metal pipes
  • Sawing through all plastics and glass
  • Cutting nail-embedded wood beams up to 3-7/8" thickness

Services

Hilti Tool Service
Hilti Tool Service

  • Product warranty against parts and manufacturing irregularities for 20 years
  • Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
  • 1 or free, in and out of the repair center the same day or repair is free of charge
More information about Tool Services
Fleet Management
Fleet Management

We manage your tools so you can manage your business.

  • Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
  • Theft coverage helps to reduce financial risk and unexpected expenses.
  • Individual labels and online visibility provide tool fleet transparency.
  • High-performing tools and latest technology help to increase jobsite productivity.
  • Loan tools during repair to reduce downtime.
More information about Fleet Management

Technical Data

Documents & Videos

Consulting & Support