DCH 300 Electric cutter
New productItem #r3941
Hand-held electric cutter designed to saw through concrete, masonry and metal up to 120 mm thick
- Disc diameter: 12 in
- Cutting depth: 4-23/32 in
- No load RPM: gear 1: 4900 rpm
Share
Features & Applications
Features & Applications
Features
- Delivers far more cutting depth than angle grinders – you can saw through 120 mm thick materials with a 305 mm blade
- Ensures a virtually dust-free job site when used with a compatible vacuum cleaner
- Achieve even greater productivity gains by using with specifically developed Hilti cutting discs
- Protection against overheating and overloading – prolongs the cutter's lifetime and increases the operator's safety
Applications
- Cutting reinforced concrete, granite curbstones, slabs, brick and masonry blocks
- Cutting metal beams, steel pipes and reinforcing bars
- Making preliminary cuts for controlled demolition
- Cutting and extending openings for windows, doors and shafts
Services
Hilti Tool Service
- 1 or free, in and out of the repair center the same day or repair is free of charge
- Product warranty against parts and manufacturing irregularities for 20 years
- Exclusive use of genuine Hilti spare parts
- No registration or proof of purchase ever required
Fleet Management
We manage your tools so you can manage your business.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Theft coverage helps to reduce financial risk and unexpected expenses.