Wood framing circular saw blade
New product
Ultimate
Item #r8024490
Top-performance circular saw blade for wood framing with carbide teeth to cut faster, last longer and maximize your productivity on cordless saws
- Blade features: Special for cordless, Long life, Ultra thin kerf technology, Carbide tipped, Straight cut
- Number of teeth: 24
- Product Class: Ultimate
Share
Features & Applications
Features & Applications
Features
- Hilti’s ultimate circular saw blades for wood framing, engineered to help you get the job done faster and cut more with the same blade
- Higher speed, lower vibration – 24 high-density carbide teeth help to saw rapidly and smoothly through timber framing
- Unbeatable efficiency on cordless tools – cut wood framing up to 30% faster by combining these blades with a Hilti circular saw
- Designed for straight cuts – this framing blade is ideal when you want faster progress in rip, cross or even in bevel cuts
- More cuts per charge – ultra-thin kerf minimizes energy consumption so you can cut up to 40% more per battery charge
Applications
- Cutting lumber, construction timber, solid wood (hard and soft)
- Cutting wooden boards (plywood, formwork, OSB, chip)
- Rip- and cross-cutting
- Bevel cuts