DSH 900-X Gas cut-off saw
New productItem #r9529166
Powerful, rear-handle, hand-held 87 cc gas saw with auto-choke – cutting depth up to 6"
- Motor cylinder: 87 cm³
- Rated power: 4.3 kW
- Wet or dry operation: Wet and Dry
Share
Features & Applications
Features & Applications
Features
- Most powerful gaw saw compatible with the DSH-FSC floor saw cart and convertible to flush cut mode
- Easy start – auto-choke design
- Pre-tensioned belt – no belt maintenance required by the user
- Reinforced metal blade guard including belt cover with integrated wear ribs
- Easier, self-service maintenance – including starter rope and filter replacement
Applications
- Laying paving – cutting curbstones and paving slabs to size
- Construction work – cutting out openings in brick or concrete walls
- Masonry work – cutting bricks and blocks to size
- Road construction – perimeter cutting in asphalt and concrete
- Sewage work – cutting metal, concrete and plastic pipes
Services
Fleet Management
We manage your tools so you can manage your business.