X-S B3 MX Steel nails (collated)
New product
Premium
Item #r4421605
Ultimate-performance collated nails for fastening to steel using the BX 3 cordless nailer
- Base materials: Steel
- Minimum thickness of base material (steel): 3/16 in
- Corrosion protection: Galvanized zinc coated <20 µm
Share
Features & Applications
Features & Applications
Features
- Ultimate-performance nail for steel
- Long, conical tip and high hardness – for excellent fastening quality
Applications
- Fastening to steel
- Suitable for dry indoor environments