X-FCP-F Checker plate fastener (coated)
New product
Ultimate
Item #r544
Checker plate fastener disc for threaded studs in mildly corrosive environments
- Application: Checker plate
- Approvals: ABS
- Corrosion protection: Duplex coating, equivalent to 45 µm hot-dip galvanized
Share
Features & Applications
Features & Applications
Features
- Duplex-coated disc provides corrosion resistance
- Locking tabs on the disc help to prevent self-loosening
- Non-slip disc surface
- Cordless solution
Applications
- Fastening checker plate in mildly corrosive environments
- Fastening height of 5-13 mm
For approval or certificate information, please see individual items.