X-IE 6 Insulation fastener
New product
Ultimate
Item #r123883
Insulation fasteners for fastening mineral wool, EPS, XPS, PIR, PUR, wood-wool and fiber-cement faced boards to soft and tough concrete, masonry and steel
- Application: Insulation fastening
- Insulation material: Mineral wool, Soft board (e.g. EPS), Hard board (e.g. XPS, PUR, PIR)
- Base materials: Concrete (soft), Concrete (tough), Concrete (uncracked), Steel, Masonry (solid limestone brick)
Share
Features & Applications
Features & Applications
Features
- Extremely quick insulation fastening system, one-step solution, up to five times faster than alternative methods
- Suitable for a wide range of insulation materials – mineral wool, EPS, XPS, PIR, PUR, soft core multilayer board, rigid core multilayer board
- Suitable for 20-200 mm thick insulation (14-197 mm for multilayer boards)
- Excellent thermal efficiency, no cap required
- No holes in the plastic shank – helping prevent mold and moisture penetration in the insulation material
Applications
- Fastening mineral wool, EPS, XPS, PIR, PUR, wood-wool and fiber-cement faced boards to soft and tough concrete, masonry and steel
- Fastening insulation on walls and ceilings
- Light ventilated façade insulation
- Basement perimeter wall insulation
- Suitable for non ETICS insulation applications