TE 7-C Rotary hammer
New productItem #r3509
Powerful D-grip, triple-mode SDS Plus (TE-C) rotary hammer with chipping function
- Weight according EPTA-Procedure 01/2003 without battery: 7.5 lb.
- Working mode: Hammer drilling, Drilling, Chiseling, Chisel setting
- Hammer drilling diameter range: 5/32 - 1-3/32 in
Share
Features & Applications
Features & Applications
Features
- Ergonomically designed D-grip for comfortable use over long periods
- Robustly built – engineered for maximum reliability and long life
- High drilling performance
- Virtually dustless drilling when used with the DRS-M dust removal system
- Quick-change TE-C Click chuck for versatility and ease of use
Applications
- Drilling and hammer drilling in concrete and masonry
- Corrective chiseling and small channel openings in concrete
- Occasional drilling in wood and steel with optional quick release chuck
- Drilling in concrete in clean areas with integrated Dust Removal System (DRS-M)
- Cutting socket recesses in masonry
Services
Hilti Tool Service
- 1 or free, in and out of the repair center the same day or repair is free of charge
- Service is free of charge up to 2 years, including wear & tear, pick-up and delivery
- Product warranty against parts and manufacturing irregularities for 20 years
- No registration or proof of purchase ever required
Fleet Management
We manage your tools so you can manage your business.
- Individual labels and online visibility provide tool fleet transparency.
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Theft coverage helps to reduce financial risk and unexpected expenses.