X-C MX Concrete nails (collated)
New product
Premium
Item #r6217
Premium collated nails for fastening to concrete using powder-actuated tools
- Base materials: Concrete (soft), Concrete, Masonry (solid limestone brick)
- Minimum thickness of base material (concrete): 80 mm
- Corrosion protection: Galvanized zinc coated <20 µm
Share
Features & Applications
Features & Applications
Features
- Premium galvanized nail for attaching a variety of thin materials to masonry block and concrete
- Suitable for soft to medium-hard concrete (up to 30 N/mm² concrete strength)
- Best suited for fastening to concrete with a hardness of up to 4,000 psi
- Strips of 10 collated nails – for extremely high productivity and easier fastener loading
- Ideal for fastening to green concrete
Applications
- Wood to concrete, e.g. formwork boards, safety barriers, etc.
- Fastening thin wood profiles to standard-strength concrete
- Attaching drywall track to masonry block and standard-strength concrete
- Overhead fastening of HVAC duct strapping or suspended ceilings to normal-strength concrete
- Fastening termination bars to secure waterproofing membrane or moisture barriers